| ELVH12S18EJ9W / ERRA08EAV37 | ELVH12S23EJ9W / ERRA08EAV37 | ELVH12S18EJ9W / ERRA10EAV37 | ELVH12S23EJ9W / ERRA10EAV37 | ELVH12S18EJ9W / ERRA12EAV37 | ELVH12S23EJ9W / ERRA12EAV37 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| Heating capacity | Min. | kW | 3.45 (1) | 3.45 (1) | 3.45 (1) | 3.45 (1) | 3.45 (1) | 3.45 (1) | ||
| Nom. | kW | 6.17 (2) | 6.17 (2) | 6.17 (2) | 6.17 (2) | 6.17 (2) | 6.17 (2) | |||
| Max. | kW | 7.95 (1) | 7.95 (1) | 9.25 (1) | 9.25 (1) | 9.97 (1) | 9.97 (1) | |||
| Power input | Heating | Min. | kW | 0.72 (5) | 0.72 (5) | 0.72 (5) | 0.72 (5) | 0.72 (5) | 0.72 (5) | |
| Nom. | kW | 1.25 (2) | 1.25 (2) | 1.25 (2) | 1.25 (2) | 1.25 (2) | 1.25 (2) | |||
| Max. | kW | 1.69 (5) | 1.69 (5) | 2.04 (5) | 2.04 (5) | 2.28 (5) | 2.28 (5) | |||
| Domestic hot water from 10°C to 50°C | Nom. | kWh | 2.63 (6) | 3.19 (6) | 2.63 (6) | 3.19 (6) | 2.63 (6) | 3.19 (6) | ||
| Heat up time from 10°C to 50°C | hr | 1h 51m | 2h 10min | 1h 51m | 2h 10min | 1h 51m | 2h 10min | |||
| COP | 4.92 (2) | 4.92 (2) | 4.92 (2) | 4.92 (2) | 4.92 (2) | 4.92 (2) | ||||
| Domestic hot water heating | General | Declared load profile | L | L | L | L | L | L | ||
| Average climate | Water heating energy efficiency class | A+ | A+ | A+ | A+ | A+ | A+ | |||
| Space heating | Average climate water outlet 55°C | General | SCOP | 3.34 | 3.34 | 3.34 | 3.34 | 3.44 | 3.44 | |
| Seasonal space heating eff. class | A++ | A++ | A++ | A++ | A++ | A++ | ||||
| Average climate water outlet 35°C | General | SCOP | 4.69 | 4.69 | 4.71 | 4.71 | 4.71 | 4.71 | ||
| Seasonal space heating eff. class | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | ||||
| Energy Efficiency Range | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | ||||
| Notes | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | ||||
| (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | |||||
| (3) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (3) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (3) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (3) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (3) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (3) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | |||||
| (4) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. | (4) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. | (4) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. | (4) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. | (4) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. | (4) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. | |||||
| (5) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | (5) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | (5) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | (5) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | (5) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | (5) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | |||||