| ELSXB12P30EF | ELSXB12P30EG | ELSXB12P50EF | ELSXB12P50EG | |||||
|---|---|---|---|---|---|---|---|---|
| Casing | Colour | Traffic white (RAL9016) / Traffic black (RAL9017) | Traffic white (RAL9016) / Traffic black (RAL9017) | Traffic white (RAL9016) / Traffic black (RAL9017) | Traffic white (RAL9016) / Traffic black (RAL9017) | |||
| Material | Impact resistant polypropylene | Impact resistant polypropylene | Impact resistant polypropylene | Impact resistant polypropylene | ||||
| Dimensions | Unit | Height | mm | 1893 | 1891 | 1910 | 1910 | |
| Width | mm | 594 | 594 | 792 | 792 | |||
| Depth | mm | 680 | 680 | 817 | 817 | |||
| Weight | Unit | kg | 76.0 | 93.0 | 91.0 | 115 | ||
| PED | Category | Category II | Category II | Category II | Category II | |||
| Refrigerant | Type | R-32 | R-32 | R-32 | R-32 | |||
| Sound power level | Nom. | dBA | 44.7 | 44.7 | 44.7 | 44.7 | ||
| Sound pressure level | Nom. | dBA | 36.8 | 36.8 | 36.8 | 36.8 | ||
| Operation range | Heating | Water side | Min. | °C | 15 (3) | 15 (3) | 15 (3) | 15 (3) |
| Max. | °C | 65 (3) | 65 (3) | 65 (3) | 65 (3) | |||
| Cooling | Ambient | Min. | °CDB | 10 (3) | 10 (3) | 10 (3) | 10 (3) | |
| Water side | Min. | °C | 5 (3) | 5 (3) | 5 (3) | 5 (3) | ||
| Max. | °C | 22 (3) | 22 (3) | 22 (3) | 22 (3) | |||
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | |||
| Frequency | Hz | 50 | 50 | 50 | 50 | |||
| Voltage | V | 230 | 230 | 230 | 230 | |||
| Notes | (1) - Operation area is extended to lower flow rates depending on operation mode - refer to ESP curve. | (1) - Operation area is extended to lower flow rates depending on operation mode - refer to ESP curve. | (1) - Operation area is extended to lower flow rates depending on operation mode - refer to ESP curve. | (1) - Operation area is extended to lower flow rates depending on operation mode - refer to ESP curve. | ||||
| (2) - Heatloss according to EN12897 | (2) - Heatloss according to EN12897 | (2) - Heatloss according to EN12897 | (2) - Heatloss according to EN12897 | |||||
| (3) - For more details, see operation range drawing | (3) - For more details, see operation range drawing | (3) - For more details, see operation range drawing | (3) - For more details, see operation range drawing | |||||