Specifications Table for ELSXB-E / ERRA08-12EV3

ELSXB12P50EF / ERRA08EAV3 ELSXB12P30EF / ERRA08EAV3 ELSXB12P50EF / ERRA10EAV3 ELSXB12P30EF / ERRA10EAV3 ELSXB12P50EF / ERRA12EAV3 ELSXB12P30EF / ERRA12EAV3
Heating capacity Min. kW 3.45 3.45 3.45 3.45 3.45 3.45
  Nom. kW 6.17 6.17 6.17 6.17 6.17 6.17
  Max. kW 7.95 7.95 9.25 9.25 9.97 9.97
Cooling capacity Nom. kW 6.81, 6.47 6.81, 6.47 7.97, 6.47 7.97, 6.47 8.62, 6.47 8.62, 6.47
Power input Heating Min. kW 0.72 0.72 0.72 0.72 0.72 0.72
    Nom. kW 1.25 1.25 1.25 1.25 1.25 1.25
    Max. kW 1.69 1.69 2.04 2.04 2.28 2.28
  Cooling Nom. kW 2.15, 1.16 2.15, 1.16 2.66, 1.16 2.66, 1.16 2.96, 1.16 2.96, 1.16
  Domestic hot water from 10°C to 50°C Nom. kWh 4.82 3.57 4.82 3.57 4.82 3.57
Heat up time from 10°C to 50°C hr 3h45min 2h29min 3h45min 2h29min 3h45min 2h29min
COP 4.92 4.92 4.92 4.92 4.92 4.92
EER 3.17, 5.56 3.17, 5.56 3.00, 5.56 3.00, 5.56 2.91, 5.56 2.91, 5.56
Domestic hot water heating General Declared load profile   XL L XL L XL L
  Average climate Water heating energy efficiency class   A+ A+ A+ A+ A+ A+
Space heating Average climate water outlet 55°C General SCOP   3.37 3.37 3.38 3.38 3.47 3.47
      Seasonal space heating eff. class   A++ A++ A++ A++ A++ A++
  Average climate water outlet 35°C General SCOP   4.79 4.79 4.82 4.82 4.82 4.82
      Seasonal space heating eff. class   A+++ A+++ A+++ A+++ A+++ A+++
Notes (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
  (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
  (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147.
  (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed