| ELSXB12P30EG / ERRA08EAV37 | ELSXB12P50EG / ERRA08EAV37 | ELSXB12P30EG / ERRA10EAV37 | ELSXB12P50EG / ERRA10EAV37 | ELSXB12P30EG / ERRA12EAV37 | ELSXB12P50EG / ERRA12EAV37 | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| Indoor unit | ELSXB12P30EG | ELSXB12P50EG | ELSXB12P30EG | ELSXB12P50EG | ELSXB12P30EG | ELSXB12P50EG | ||||
| Heating capacity | Min. | kW | 3.45 (1) | 3.45 (1) | 3.45 (1) | 3.45 (1) | 3.45 (1) | 3.45 (1) | ||
| Nom. | kW | 6.17 (2) | 6.17 (2) | 6.17 (2) | 6.17 (2) | 6.17 (2) | 6.17 (2) | |||
| Max. | kW | 7.95 (1) | 7.95 (1) | 9.25 (1) | 9.25 (1) | 9.97 (1) | 9.97 (1) | |||
| Cooling capacity | Nom. | kW | 6.81 (3), 6.47 (4) | 6.81 (3), 6.47 (4) | 7.97 (3), 6.47 (4) | 7.97 (3), 6.47 (4) | 8.62 (3), 6.47 (4) | 8.62 (3), 6.47 (4) | ||
| Power input | Heating | Min. | kW | 0.72 (5) | 0.72 (5) | 0.72 (5) | 0.72 (5) | 0.72 (5) | 0.72 (5) | |
| Nom. | kW | 1.25 (2) | 1.25 (2) | 1.25 (2) | 1.25 (2) | 1.25 (2) | 1.25 (2) | |||
| Max. | kW | 1.69 (5) | 1.69 (5) | 2.04 (5) | 2.04 (5) | 2.28 (5) | 2.28 (5) | |||
| Cooling | Nom. | kW | 2.15 (3), 1.16 (4) | 2.15 (3), 1.16 (4) | 2.66 (3), 1.16 (4) | 2.66 (3), 1.16 (4) | 2.96 (3), 1.16 (4) | 2.96 (3), 1.16 (4) | ||
| Domestic hot water from 10°C to 50°C | Nom. | kWh | 3.57 (6) | 4.82 (6) | 3.57 (6) | 4.82 (6) | 3.57 (6) | 4.82 (6) | ||
| Heat up time from 10°C to 50°C | hr | 2h29min | 3h45min | 2h29min | 3h45min | 2h29min | 3h45min | |||
| COP | 4.92 (2) | 4.92 (2) | 4.92 (2) | 4.92 (2) | 4.92 (2) | 4.92 (2) | ||||
| EER | 3.17 (3), 5.56 (4) | 3.17 (3), 5.56 (4) | 3.00 (3), 5.56 (4) | 3.00 (3), 5.56 (4) | 2.91 (3), 5.56 (4) | 2.91 (3), 5.56 (4) | ||||
| Domestic hot water heating | General | Declared load profile | L | XL | L | XL | L | XL | ||
| Average climate | Water heating energy efficiency class | A+ | A+ | A+ | A+ | A+ | A+ | |||
| Space heating | Average climate water outlet 55°C | General | SCOP | 3.58 | 3.58 | 3.58 | 3.58 | 3.58 | 3.58 | |
| Seasonal space heating eff. class | A++ | A++ | A++ | A++ | A++ | A++ | ||||
| Average climate water outlet 35°C | General | SCOP | 4.79 | 4.79 | 4.82 | 4.82 | 4.82 | 4.82 | ||
| Seasonal space heating eff. class | A+++ | A+++ | A+++ | A+++ | A+++ | A+++ | ||||
| Energy Efficiency Range | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | ||||
| Notes | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | ||||
| (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | |||||
| (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB | |||||
| (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB | |||||
| (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | |||||
| (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. | (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. | (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. | (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. | (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. | (6) - Test at Ta DB/WB 7°C/6°C. According to EN 16147. | |||||
| (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | (7) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | |||||