Specifications Table for ELSHB-E

ELSHB12P30EF ELSHB12P50EF ELSHB12P50EG ELSHB12P30EG
Casing Colour   Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017)
  Material   Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene
Dimensions Unit Height mm 1,893 1,910 1,910 1,891
    Width mm 594 792 792 594
    Depth mm 680 817 817 680
Weight Unit kg 76.0 91.0 115 93.0
PED Category   Category II Category II Category II Category II
Refrigerant Type   R-32 R-32 R-32 R-32
Sound power level Nom. dBA 44.7 44.7 44.7 44.7
Sound pressure level Nom. dBA 36.8 36.8 36.8 36.8
Operation range Heating Water side Min. °C 15 (3) 15 (3) 15 (3) 15 (3)
      Max. °C 65 (3) 65 (3) 65 (3) 65 (3)
  Cooling Ambient Min. °CDB 10 (3) 10 (3) 10 (3) 10 (3)
    Water side Min. °C 5 (3) 5 (3) 5 (3) 5 (3)
      Max. °C 22 (3) 22 (3) 22 (3) 22 (3)
Power supply Phase   1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50
  Voltage V 230 230 230 230
Notes (1) - Operation area is extended to lower flow rates depending on operation mode - refer to ESP curve. (1) - Operation area is extended to lower flow rates depending on operation mode - refer to ESP curve. (1) - Operation area is extended to lower flow rates depending on operation mode - refer to ESP curve. (1) - Operation area is extended to lower flow rates depending on operation mode - refer to ESP curve.
  (2) - Heatloss according to EN12897 (2) - Heatloss according to EN12897 (2) - Heatloss according to EN12897 (2) - Heatloss according to EN12897
  (3) - For more details, see operation range drawing (3) - For more details, see operation range drawing (3) - For more details, see operation range drawing (3) - For more details, see operation range drawing