Specifications Table for ELBX-E9W / ERRA08-12EV3

ELBX12EF9W / ERRA08EAV3 ELBX12EF9W / ERRA10EAV3 ELBX12EF9W / ERRA12EAV3
Heating capacity Min. kW 3.45 3.45 3.45
  Nom. kW 6.17 6.17 6.17
  Max. kW 7.95 9.25 9.97
Cooling capacity Nom. kW 6.81, 6.47 7.97, 6.47 8.62, 6.47
Power input Heating Min. kW 0.72 0.72 0.72
    Nom. kW 1.25 1.25 1.25
    Max. kW 1.69 2.04 2.28
  Cooling Nom. kW 2.15, 1.16 2.66, 1.16 2.96, 1.16
COP 4.92 4.92 4.92
EER 3.17, 5.56 3.00, 5.56 2.91, 5.56
Space heating Average climate water outlet 55°C General SCOP   3.37 3.38 3.47
      Seasonal space heating eff. class   A++ A++ A++
  Average climate water outlet 35°C General SCOP   4.79 4.82 4.82
      Seasonal space heating eff. class   A+++ A+++ A+++
Notes (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
  (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 (5) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511
  (6) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (6) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed (6) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed