| ELBX12EF6V | ELBX12EJ6V | |||||
|---|---|---|---|---|---|---|
| Casing | Colour | White + Black | White + Black | |||
| Material | Resin, sheet metal | Resin, sheet metal | ||||
| Dimensions | Unit | Height | mm | 840 | 840 | |
| Width | mm | 440 | 440 | |||
| Depth | mm | 390 | 390 | |||
| Weight | Unit | kg | 48.5 | 48.5 | ||
| PED | Category | Category II | Category II | |||
| Sound power level | Nom. | dBA | 44.0 | 44.0 (3) | ||
| Sound pressure level | Nom. | dBA | 30.0 | 30.0 (4) | ||
| Operation range | Heating | Water side | Min. | °C | 15 | 20 (5) |
| Max. | °C | 65 | 65 (5) | |||
| Cooling | Ambient | Min. | °CDB | 10 | 10 (5) | |
| Water side | Min. | °C | 5 | 5 (5) | ||
| Max. | °C | 22 | 22 (5) | |||
| Power supply | Name | See note 6 | See note 6 | |||
| Electric heater | Power supply | Name | 6V3 | 6V3 | ||
| Phase | 1~ / 3~ | 1~ / 3~ | ||||
| Frequency | Hz | 50 | 50 | |||
| Voltage | V | 230 | 230 | |||
| Recommended fuses | A | 20.000 | 20.000 (7) | |||
| Notes | (1) - Operation area is extended to lower flow rates depending on operation mode - refer to ESP curve. | (1) - Operation area is extended to lower flow rates depending on operation mode - refer to ESP curve. | ||||
| (2) - Excluding the water volume in the unit. This volume will guarantee suficient defrost energy for all applications, however, this volume can be multiplied by 0,66 if the heating sepoint is ≥ 45° C (eg. Fan coils) | (2) - Excluding the water volume in the unit. This volume will guarantee suficient defrost energy for all applications, however, this volume can be multiplied by 0,66 if the heating sepoint is ≥ 45° C (eg. Fan coils) | |||||
| (3) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°. | (3) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°. | |||||
| (4) - Sound values are measured in a semi-anechoic room. Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. Sound power level is an absolute value that a so | (4) - Sound values are measured in a semi-anechoic room. Sound pressure level is a relative value, depending on the distance and acoustic environment. For more details, please refer to the sound level drawings. Sound power level is an absolute value that a so | |||||
| (5) - For more details, see operation range drawing | (5) - For more details, see operation range drawing | |||||
| (6) - 4 pole 20 A curve 400V tripping class C (refer to wiring diagram) | (6) - Above mentioned power supply of the hydrobox is for the backup heater only. The switch box and the pump of the hydrobox are supplied via the outdoor unit. The optional domestic hot water tank has a separate power supply. | |||||
| (7) - 4 pole 20 A curve 400V tripping class C (refer to wiring diagram) | ||||||
| (8) - Select diameter and type according to national and local regulations | ||||||