| ELBH12EF9W / ERRA08EAW17 | ELBH12EF9W / ERRA10EAW17 | ELBH12EF9W / ERRA12EAW17 | |||||
|---|---|---|---|---|---|---|---|
| Heating capacity | Min. | kW | 3.45 (1) | 3.45 (1) | 3.45 (1) | ||
| Nom. | kW | 6.17 (2) | 6.17 (2) | 6.17 (2) | |||
| Max. | kW | 7.95 (1) | 9.25 (1) | 9.97 (1) | |||
| Power input | Heating | Min. | kW | 0.70 (5) | 0.70 (5) | 0.70 (5) | |
| Nom. | kW | 1.21 (2) | 1.21 (2) | 1.21 (2) | |||
| Max. | kW | 1.63 (5) | 1.98 (5) | 2.21 (5) | |||
| COP | 5.10 (2) | 5.10 (2) | 5.10 (2) | ||||
| Space heating | Average climate water outlet 55°C | General | SCOP | 3.42 | 3.43 | 3.53 | |
| Seasonal space heating eff. class | A++ | A++ | A++ | ||||
| Average climate water outlet 35°C | General | SCOP | 4.81 | 4.84 | 4.84 | ||
| Seasonal space heating eff. class | A+++ | A+++ | A+++ | ||||
| Energy Efficiency Range | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | ||||
| Notes | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | (1) - Capacity according to standard EN14511 and valid for heated water range dT = 3~8°C at Ta 7°C | ||||
| (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (2) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | |||||
| (3) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (3) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | (3) - Power input is total input of indoor and outdoor units, including the circulation pump; according to EN14511 | |||||
| (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | (4) - DB/WB 7°C/6°C - LWC 35°C (dT=5°C) with pump at full speed | |||||