Specifications Table for EKRTW

EKRTWA
Regulation function Proportional band
Dimensions Unit Width mm 125
    Depth mm 34
    Height mm 87
Temperature setting range Heating Max. °C 37
    Min. °C 4
  Cooling Max. °C 37
    Min. °C 4
Clock Yes
Weight Unit g 215
Ambient temperature Storage Min. °C -20
    Max. °F 140
    Min. °F -4
    Max. °C 60
  Operation Min. °C 0
    Max. °F 122
    Min. °F 32
    Max. °C 50
Maximum rated switching current (at 230VAC) A 5.0 (1)
Connection Type   Wired
Power supply Voltage V Battery powered 3* AA-LR6 (alkaline)
Notes (1) - 230VAC