Specifications Table for EKOMBU-A

EKOMBU22AAV1 EKOMBU28AAV1 EKOMBU33AAV1
Domestic hot water Heat input (gross calorific value) Qnw Nom Max kW 22.1 28.0 32.7
      Min kW 5.6 7.1 7.2
  Output Min kW 6.1 6.6 7.9
  Heat input (net calorific value) Qnw Nom Min kW 6.2 7.9 8.0
      Max kW 24.6 31.1 36.3
Supply air Concentric   Yes Yes Yes
Dimensions Unit Height Casing mm 590 650 710
Casing Material   Precoated sheet metal Precoated sheet metal Precoated sheet metal
  Colour   White - RAL9010 White - RAL9010 White - RAL9010
Central heating Heat input Qn (gross calorific value) Nom Min kW 5.6 7.1 7.6
      Max kW 18.7 23.7 27.0
  Efficiency Net calorific value % 109 108 108
  Heat input Qn (net calorific value) Nom Min kW 6.2 7.9 8.4
      Max kW 20.7 26.3 29.8
Gas NOx class   5 5 5
  Connection Diameter mm 15 15 15
Notes (1) - Setpoint 40°C (1) - Setpoint 40°C (1) - Setpoint 40°C
  (2) - Setpoint 60°C (2) - Setpoint 60°C (2) - Setpoint 60°C