| EKOMBGU22AAV1 | EKOMBGU28AAV1 | EKOMBGU33AAV1 | |||||
|---|---|---|---|---|---|---|---|
| Gas | Connection | Diameter | mm | 15 | 15 | 15 | |
| Consumption (G20) | Min | m³/h | 0.58 | 0.74 | 0.79 | ||
| Max | m³/h | 2.29 | 2.91 | 3.39 | |||
| Consumption (G31) | Min | m³/h | 0.22 | 0.28 | 0.30 | ||
| Max | m³/h | 0.87 | 1.11 | 1.29 | |||
| NOx class | 6 | 6 | 6 | ||||
| NOx level (G20) | mg/kWh | 38 | 55 | 34 | |||
| Central heating | Heat input Qn (net calorific value) | Nom | Min | kW | 5.6 | 7.1 | 7.6 |
| Max | kW | 18.7 | 23.7 | 27.0 | |||
| Heat input Qn (gross calorific value) | Nom | Min | kW | 6.2 | 7.9 | 8.4 | |
| Max | kW | 20.8 | 26.3 | 30.0 | |||
| Output Pn at 80/60°C | Nom | kW | 18.2 | 23.1 | 26.6 | ||
| Output at 37/30°C | Nom | kW | 6.1 | 7.7 | 8.8 | ||
| Water temperature | Max | °C | 90 | 90 | 90 | ||
| Domestic hot water | Heat input (net calorific value) Qnw | Nom | Min | kW | 5.6 | 7.1 | 7.6 |
| Max | kW | 22.1 | 28.0 | 32.7 | |||
| Heat input (gross calorific value) Qnw | Nom | Min | kW | 6.2 | 7.9 | 8.4 | |
| Max | kW | 24.5 | 31.1 | 36.3 | |||
| Comfort class (EN13203) | L | XL | XL | ||||
| Temperature | Max | °C | 65 | 65 | 65 | ||
| Supply air | Concentric | 60/100 | 60/100 | 60/100 | |||
| Flue gas | Temperature | Max | °C | 70 | 70 | 70 | |
| Connection | mm | 60 | 60 | 60 | |||
| Mass flow (G20) | Max | kg/h | 36.7 | 46.8 | 54.4 | ||
| Mass flow (G31) | Max | kg/h | 36.4 | 46.1 | 53.6 | ||
| Casing | Colour | RAL9010 | RAL9010 | RAL9010 | |||
| Material | Precoated sheet metal | Precoated sheet metal | Precoated sheet metal | ||||
| Dimensions | Unit | Height | Casing | mm | 590 | 650 | 710 |
| Width | mm | 450 | 450 | 450 | |||
| Depth | mm | 240 | 240 | 240 | |||
| Weight | Unit | Empty | kg | 30 | 33 | 36 | |
| Domestic hot water heating | General | Declared load profile | L | XL | XL | ||
| Water heating energy efficiency class | A | A | A | ||||
| Space heating | General | Seasonal space heating eff. class | A | A | A | ||
| Energy Efficiency Range | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | ||||