Specifications Table for EKOMBG-A

EKOMBG22AAV1 EKOMBG22ABV1 EKOMBG28AAV1 EKOMBG28ABV1 EKOMBG33AAV1 EKOMBG33ABV1
Gas Connection Diameter mm 15 15 15 15 15 15
  Consumption (G20) Min m³/h 0.58 0.58 0.74 0.74 0.79 0.79
    Max m³/h 2.42 2.42 3.02 3.02 3.39 3.39
  Consumption (G25) Min m³/h 0.62 0.62 0.84 0.84 0.89 0.89
    Max m³/h 2.82 2.82 3.46 3.46 3.92 3.92
  Consumption (G31) Min m³/h 0.21 0.21 0.29 0.29 0.30 0.30
    Max m³/h 0.94 0.94 1.19 1.19 1.29 1.29
  NOx class   6 6 6 6 6 6
  NOx level (G20) mg/kWh 28 28 27 27 36 36
Central heating Heat input Qn (net calorific value) Nom Min kW 5.5 5.5 7.1 7.1 7.6 7.6
      Max kW 23.3 23.3 29.1 29.1 32.7 32.7
  Heat input Qn (gross calorific value) Nom Min kW 6.1 6.1 7.9 7.9 8.4 8.4
      Max kW 25.9 25.9 32.3 32.3 36.3 36.3
  Output Pn at 80/60°C Min kW 6.0 6.0 7.6 7.6 8.3 8.3
    Nom kW 22.6 22.6 28.2 28.2 32.0 32.0
  Output at 37/30°C Nom kW 6.0 6.0 7.6 7.6 8.3 8.3
  Water temperature Max °C 90 90 90 90 90 90
Domestic hot water Heat input (net calorific value) Qnw Nom Min kW 5.5 5.5 7.1 7.1 7.6 7.6
      Max kW 23.3 23.3 29.1 29.1 32.7 32.7
  Heat input (gross calorific value) Qnw Nom Min kW 6.1 6.1 7.9 7.9 8.4 8.4
      Max kW 25.9 25.9 23.3 23.3 36.3 36.3
  Comfort class (EN13203)   L L XL XL XL XL
  Temperature Max °C 65 65 65 65 65 65
Supply air Concentric   60/100 60/100 60/100 60/100 60/100 60/100
Flue gas Temperature Max °C 70 70 70 70 70 70
  Connection mm 60 60 60 60 60 60
  Mass flow (G20) Max kg/h 38.9 38.9 48.6 48.6 54.4 54.4
  Mass flow (G25) Max kg/h 38.9 38.9 48.6 48.6 54.4 54.4
  Mass flow (G31) Max kg/h 38.2 38.2 47.9 47.9 53.6 53.6
Casing Colour   RAL9010 RAL9010 RAL9010 RAL9010 RAL9010 RAL9010
  Material   Precoated sheet metal Precoated sheet metal Precoated sheet metal Precoated sheet metal Precoated sheet metal Precoated sheet metal
Dimensions Unit Height Casing mm 590 590 650 650 710 710
    Width mm 450 450 450 450 450 450
    Depth mm 240 240 240 240 240 240
Weight Unit Empty kg 30 30 33 33 36 36
Domestic hot water heating General Declared load profile   L L XL XL XL XL
    Water heating energy efficiency class   A A A A A A
Space heating General Seasonal space heating eff. class   A A A A A A
Energy Efficiency Range Space Heating A+++ ~ D, Water Heating A+ ~ F Space Heating A+++ ~ D, Water Heating A+ ~ F Space Heating A+++ ~ D, Water Heating A+ ~ F Space Heating A+++ ~ D, Water Heating A+ ~ F Space Heating A+++ ~ D, Water Heating A+ ~ F Space Heating A+++ ~ D, Water Heating A+ ~ F