| EKOMB22AAV1H | EKOMB28AAV1H | EKOMB33AAV1H | |||||
|---|---|---|---|---|---|---|---|
| Gas | Connection | Diameter | mm | 15 | |||
| Consumption (G20) | Min | m³/h | 0.74 | ||||
| Max | m³/h | 2.91 | |||||
| Consumption (G25) | Min | m³/h | 0.85 | ||||
| Max | m³/h | 3.36 | |||||
| Consumption (G31) | Min | m³/h | 0.28 | ||||
| Max | m³/h | 1.11 | |||||
| NOx class | 6 | ||||||
| NOx level (G20) | mg/kWh | 44 | |||||
| Central heating | Heat input Qn (net calorific value) | Nom | Min | kW | 7.1 | ||
| Max | kW | 23.7 | |||||
| Heat input Qn (gross calorific value) | Nom | Min | kW | 7.9 | |||
| Max | kW | 26.3 | |||||
| Output Pn at 80/60°C | Nom | kW | 22.8 | ||||
| Output at 37/30°C | Nom | kW | 7.7 | ||||
| Water temperature | Max | °C | 90 | ||||
| Domestic hot water | Heat input (net calorific value) Qnw | Nom | Min | kW | 7.1 | ||
| Max | kW | 28.0 | |||||
| Heat input (gross calorific value) Qnw | Nom | Min | kW | 7.9 | |||
| Max | kW | 31.1 | |||||
| Comfort class (EN13203) | XL | ||||||
| Temperature | Max | °C | 65 | ||||
| Space heating | General | ηs (Seasonal space heating efficiency) | % | 92 | |||
| Seasonal space heating eff. class | A | ||||||
| Supply air | Concentric | 60/100 | |||||
| Flue gas | Temperature | Max | °C | 90 | |||
| Mass flow (G20) | Max | kg/h | 46.8 | ||||
| Mass flow (G25) | Max | kg/h | 46.8 | ||||
| Mass flow (G31) | Max | kg/h | 46.1 | ||||
| Casing | Colour | RAL9010 | |||||
| Material | Precoated sheet metal | ||||||
| Dimensions | Unit | Height | Casing | mm | 650 | ||
| Domestic hot water heating | General | Declared load profile | XL | ||||
| Water heating energy efficiency class | A | ||||||
| Gas | Connection | Diameter | mm | 15 | 15 | ||
| Consumption (G20) | Min | m³/h | 0.58 | 0.75 | |||
| Max | m³/h | 2.29 | 3.39 | ||||
| Consumption (G25) | Min | m³/h | 0.67 | 0.86 | |||
| Max | m³/h | 2.65 | 3.93 | ||||
| Consumption (G31) | Min | m³/h | 0.22 | 0.28 | |||
| Max | m³/h | 0.87 | 1.29 | ||||
| NOx class | 6 | 6 | |||||
| NOx level (G20) | mg/kWh | 33 | 34 | ||||
| Central heating | Heat input Qn (net calorific value) | Nom | Min | kW | 5.6 | 7.2 | |
| Max | kW | 18.7 | 27.3 | ||||
| Heat input Qn (gross calorific value) | Nom | Min | kW | 6.2 | 8.0 | ||
| Max | kW | 20.8 | 30.3 | ||||
| Output Pn at 80/60°C | Nom | kW | 17.8 | 26.3 | |||
| Output at 37/30°C | Nom | kW | 6.0 | 7.8 | |||
| Water temperature | Max | °C | 90 | 90 | |||
| Domestic hot water | Heat input (net calorific value) Qnw | Nom | Min | kW | 5.6 | 7.2 | |
| Max | kW | 22.1 | 32.7 | ||||
| Heat input (gross calorific value) Qnw | Nom | Min | kW | 6.2 | 8.0 | ||
| Max | kW | 24.6 | 36.3 | ||||
| Comfort class (EN13203) | L | XL | |||||
| Temperature | Max | °C | 65 | 65 | |||
| Supply air | Concentric | 60/100 | 60/100 | ||||
| Flue gas | Temperature | Max | °C | 90 | 90 | ||
| Connection | mm | 60 | 60 | ||||
| Mass flow (G20) | Max | kg/h | 37.1 | 53.6 | |||
| Mass flow (G25) | Max | kg/h | 37.1 | 53.6 | |||
| Mass flow (G31) | Max | kg/h | 36.4 | 54.4 | |||
| Casing | Colour | RAL9010 | RAL9010 | ||||
| Material | Precoated sheet metal | Precoated sheet metal | |||||
| Dimensions | Unit | Height | Casing | mm | 590 | 710 | |
| Width | mm | 450 | 450 | ||||
| Depth | mm | 240 | 240 | ||||
| Weight | Unit | Empty | kg | 30 | 36 | ||
| Domestic hot water heating | General | Declared load profile | L | XL | |||
| Water heating energy efficiency class | A | A | |||||
| Space heating | General | Seasonal space heating eff. class | A | A | |||
| Energy Efficiency Range | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | |||||