| EKMBDXB7V1 | ||||
|---|---|---|---|---|
| Maximum number of connectable indoor units | 64 | |||
| Communication | DIII-NET | Remark | DIII-NET (F1F2) | |
| Installation | Indoor installation | |||
| Dimensions | Unit | Width | mm | 379 |
| Depth | mm | 87 | ||
| Height | mm | 124 | ||
| Weight | Unit | kg | 2.1 | |
| Maximum number of connectable outdoor units | 10 | |||
| Power supply | Frequency | Hz | 50 | |
| Voltage | V | 220-240 | ||