Specifications Table for EKHWMXB-C

EKHWMXB300CA EKHWMXB500CA
Sound pressure level Nom. dBA 28 (5), 28 (6) 28 (5), 32 (6)
Sound power level Nom. dBA 42 (5), 42 (6) 42 (5), 46 (6)
Dimensions Unit Width mm 595 790
    Depth mm 615 790
    Height mm 1,891 1,896
Casing Material   Impact resistant polypropylene Impact resistant polypropylene
  Colour   Traffic white (RAL9016) / Dark grey (RAL7011) Traffic white (RAL9016) / Dark grey (RAL7011)
Weight Unit kg 69 91
Power supply Phase   1~ 1~
  Name   V3 V3
  Frequency Hz 50 50
  Voltage V 230 230
Notes (1) - TKW = 10°C/TWW = 40°C/TSP = 50°C (1) - TKW = 10°C/TWW = 40°C/TSP = 50°C
  (2) - TKW = 10°C/TWW = 40°C/TSP = 60°C (2) - TKW = 10°C/TWW = 40°C/TSP = 60°C
  (3) - TKW = 10°C/TWW = 40°C/TSP = 65°C (3) - TKW = 10°C/TWW = 40°C/TSP = 65°C
  (4) - Heat up of tank only with heat pump, no electrical heater (4) - Heat up of tank only with heat pump, no electrical heater
  (5) - EBLQ05C2V3 (5) - EBLQ05C2V3
  (6) - EBLQ07C2V3 (6) - EBLQ07C2V3