|
EKHWDB500BA |
Heat exchanger
|
Domestic hot water
|
Average specifc thermal output
|
W/K
|
2,580
|
|
|
Tube material
|
|
Stainless steel (DIN 1.4404)
|
|
|
Operating pressure
|
bar
|
6
|
|
|
Internal coil volume
|
l
|
23.8
|
|
|
Quantity
|
|
1
|
|
Charging
|
Quantity
|
|
1
|
|
|
Average specifc thermal output
|
W/K
|
1,030
|
|
|
Tube material
|
|
Stainless steel (DIN 1.4404)
|
|
|
Operating pressure
|
bar
|
3
|
|
|
Internal coil volume
|
l
|
11
|
Dimensions
|
Unit
|
Width
|
mm
|
790
|
|
|
Height
|
Tank
|
mm
|
1,660
|
|
|
Depth
|
mm
|
790
|
Casing
|
Material
|
|
Impact resistant polypropylene
|
|
Colour
|
|
Traffic white (RAL9016) / Dark grey (RAL7011)
|
Tank
|
Energy efficiency class
|
|
B
|
|
Material
|
|
Polypropylen
|
|
Standing heat loss
|
W
|
72
|
|
Water volume
|
l
|
477
|
Weight
|
Unit
|
Empty
|
kg
|
76
|
|
|
Full
|
kg
|
576
|
Mounting
|
Floor
|
Notes
|
(1) - Heatloss according to EN12897
|
|
(2) - TKW = 10°C/TWW = 40°C/TSP = 50°C
|
|
(3) - TKW = 10°C/TWW = 40°C/TSP = 60°C
|
|
(4) - TKW = 10°C/TWW = 40°C/TSP = 65°C
|
|
(5) - For tapping volume 140l -> 5820 Wh (bath) / 8kW heat pump
|
|
(6) - For tapping volume 90l -> 3660 Wh (bath) / 8kW heat pump
|
|
(7) - For tapping volume 140l -> 5820 Wh (bath) / 16kW heat pump
|
|
(8) - For tapping volume 90l -> 3660 Wh (bath) / 16kW heat pump
|