Specifications Table for EKHWCB-B

EKHWCB500BA
Heat exchanger Domestic hot water Average specifc thermal output W/K 2,580
    Tube material   Stainless steel (DIN 1.4404)
    Operating pressure bar 6
    Internal coil volume l 25.8
    Quantity   1
  Charging Quantity   1
    Average specifc thermal output W/K 1,030
    Tube material   Stainless steel (DIN 1.4404)
    Operating pressure bar 3
    Internal coil volume l 9
  Auxiliary solar heating Internal coil volume l 4
    Average specifc thermal output W/K 350
    Tube material   Stainless steel (DIN 1.4404)
    Operating pressure bar 3
    Quantity   1
Dimensions Unit Width mm 790
    Height Tank mm 1,660
    Depth mm 790
Casing Material   Impact resistant polypropylene
  Colour   Traffic white (RAL9016) / Dark grey (RAL7011)
Tank Energy efficiency class   B
  Material   Polypropylen
  Standing heat loss W 72
  Water volume l 477
Weight Unit Empty kg 80
    Full kg 580
Mounting Floor
Notes (1) - Heatloss according to EN12897
  (2) - TKW = 10°C/TWW = 40°C/TSP = 50°C
  (3) - TKW = 10°C/TWW = 40°C/TSP = 60°C
  (4) - TKW = 10°C/TWW = 40°C/TSP = 65°C
  (5) - For tapping volume 140l -> 5820 Wh (bath) / 8kW heat pump
  (6) - For tapping volume 90l -> 3660 Wh (bath) / 8kW heat pump
  (7) - For tapping volume 140l -> 5820 Wh (bath) / 16kW heat pump
  (8) - For tapping volume 90l -> 3660 Wh (bath) / 16kW heat pump