| EKHWC500BA | |||||
|---|---|---|---|---|---|
| Mounting | Floor | ||||
| Casing | Colour | Traffic white (RAL9016) / Dark grey (RAL7011) | |||
| Material | Impact resistant polypropylene | ||||
| Dimensions | Unit | Height | Tank | mm | 1,660 |
| Width | mm | 790 | |||
| Depth | mm | 790 | |||
| Weight | Unit | Empty | kg | 69 | |
| Full | kg | 569 | |||
| Tank | Water volume | l | 477 | ||
| Material | Polypropylen | ||||
| Maximum water temperature | °C | 85 | |||
| Energy efficiency class | B | ||||
| Heat exchanger | Domestic hot water | Quantity | 1 | ||
| Tube material | Stainless steel (DIN 1.4404) | ||||
| Internal coil volume | l | 23.8 | |||
| Operating pressure | bar | 6 | |||
| Average specifc thermal output | W/K | 2,450 | |||
| Auxiliary solar heating | Quantity | 1 | |||
| Tube material | Stainless steel (DIN 1.4404) | ||||
| Internal coil volume | l | 4 | |||
| Operating pressure | bar | 3 | |||
| Average specifc thermal output | W/K | 350 | |||
| Notes | (1) - Heatloss according to EN12897 | ||||
| (2) - TKW = 10°C/TWW = 40°C/TSP = 50°C | |||||
| (3) - TKW = 10°C/TWW = 40°C/TSP = 60°C | |||||
| (4) - TKW = 10°C/TWW = 40°C/TSP = 65°C | |||||
| (5) - For tapping volume 140l -> 5820 Wh (bath) / 8kW heat pump | |||||
| (6) - For tapping volume 90l -> 3660 Wh (bath) / 8kW heat pump | |||||
| (7) - For tapping volume 140l -> 5820 Wh (bath) / 16kW heat pump | |||||
| (8) - For tapping volume 90l -> 3660 Wh (bath) / 16kW heat pump | |||||