Specifications Table for EKHTSU-AC

EKHTSU200AC EKHTSU260AC
Dimensions Unit Width mm 600 600
    Height Tank mm 1,335 1,610
      Integrated on indoor unit mm 2,010 2,285
    Depth mm 695 695
Casing Material   Galvanised steel (precoated sheet metal) Galvanised steel (precoated sheet metal)
  Colour   Metallic grey Metallic grey
Tank Energy efficiency class   B B
  Material   Stainless steel (EN 1.4521) Stainless steel (EN 1.4521)
  Standing heat loss W 50 63
  Water volume l 200 260
Weight Unit Empty kg 70 78