| EKEQFCBV3 | EKEQMCBAV3 | EKEQDCBV3 | EKEQFCBAV3 | EKEQMCBV3 | ||||
|---|---|---|---|---|---|---|---|---|
| Outdoor unit | ERQ | VRV | ERQ | ERQ | VRV | |||
| Application | Pair | Multi | Pair | Pair | Multi | |||
| Dimensions | Unit | Height | mm | 132 | 132 | 132 | 132 | 132 |
| Width | mm | 400 | 400 | 400 | 400 | 400 | ||
| Depth | mm | 200 | 200 | 200 | 200 | 200 | ||
| Weight | Unit | kg | 3.9 | 3.6 | 3.6 | 3.9 | 3.6 | |
| Operation range | Cooling | Min. | °CDB | -10 | -10 | -10 | -10 | -10 |
| Max. | °CDB | 40 | 40 | 40 | 40 | 40 | ||
| Standard Accessories | Thermistor (R1T) | 0 | 1 | 1 | 0 | 1 | ||
| Thermistor (R2T/R3T) | 2 | 2 | 2 | 2 | 2 | |||
| Insulation sheet | 2 | 2 | 2 | 2 | 2 | |||
| Rubber sheet | 2 | 2 | 2 | 2 | 2 | |||
| Wire to wire splice | 4 | 6 | 6 | 4 | 6 | |||
| Installation and operation manual | 1 | 1 | 1 | 1 | 1 | |||
| Screw nut | 7 | 9 | 8 | 7 | 9 | |||
| Tie-wraps | 6 | 6 | 6 | 6 | 6 | |||
| Capacity setting adapter | 7 | 8 | 7 | 7 | 8 | |||
| Stopper (closing up) | 2 | 0 | 0 | 2 | 0 | |||
| Power supply | Name | V3 | V3 | V3 | V3 | V3 | ||
| Phase | 1~ | 1~ | 1~ | 1~ | 1~ | |||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | ||
| Voltage | V | 230 | 230 | 230 | 230 | 230 | ||