| EKEACBVE | ||||
|---|---|---|---|---|
| Dimensions | Unit | Height | mm | 300 |
| Width | mm | 400 | ||
| Depth | mm | 150 | ||
| Weight | Unit | kg | 5.10 | |
| Standard Accessories | Installation and operation manual | 1 | ||
| Thermistor (R1T) | 1 | |||
| Thermistor (R2T) | 1 | |||
| Thermistor (R3T) | 1 | |||
| Thermistor (R4T) | 1 | |||
| Insulation tape 150x50 | 4 | |||
| Foam rubber CR | 4 | |||
| Mounting brackets | 4 | |||
| Screws | 4 | |||
| Cable gland for terminal cover M20 | 3 | |||
| Lock nut M20 | 3 | |||
| O-ring diameter 20 | 3 | |||
| Cable gland for terminal cover M16 | 6 | |||
| Lock nut M16 | 6 | |||
| O-ring diameter 16 | 6 | |||
| Cable gland terminal cover stopper | 3 | |||
| Wire to wire splice | 8 | |||
| Tie wrap | 8 | |||
| Fibox key | 1 | |||
| Power supply | Name | VE | ||
| Phase | 1~ | |||
| Frequency | Hz | 50/60 | ||
| Voltage | V | 220-240/220 | ||