Specifications Table for EHVX-E6V / ERGA-EV

EHVX04S18EA6V / ERGA04EAV3 EHVX04S18EJ6V / ERGA04EAV3 EHVX04S23EA6V / ERGA04EAV3 EHVX04S23EJ6V / ERGA04EAV3
Domestic hot water heating General Declared load profile   L L XL XL
  Average climate Water heating energy efficiency class   A+ A+ A+ A+
COP 5.10 (1), 3.65 (2) 5.10 (1), 3.65 (2) 5.10 (1), 3.65 (2) 5.10 (1), 3.65 (2)
Space heating Average climate water outlet 35°C General ηs (Seasonal space heating efficiency) % 179 179 179 179
      Seasonal space heating eff. class   A+++ A+++ A+++ A+++
      SCOP   4.54 4.54 4.54 4.54
  Average climate water outlet 55°C General Seasonal space heating eff. class   A++ A++ A++ A++
      ηs (Seasonal space heating efficiency) % 129 129 129 129
      SCOP   3.29 3.29 3.29 3.29
Cooling capacity Nom. kW 4.86 (1), 4.52 (2) 4.86 (1), 4.52 (2) 4.86 (1), 4.52 (2) 4.86 (1), 4.52 (2)
EER 5.98 (1), 3.32 (2) 5.98 (1), 3.32 (2) 5.98 (1), 3.32 (2) 5.98 (1), 3.32 (2)
Heat up time from 10°C to 50°C hr 1h28min 1h28min 1h40min 1h40min
Heating capacity Nom. kW 4.30 (1), 4.60 (2) 4.30 (1), 4.60 (2) 4.30 (1), 4.60 (2) 4.30 (1), 4.60 (2)
Power input Heating Nom. kW 0.850 (1), 1.26 (2) 0.850 (1), 1.26 (2) 0.850 (1), 1.26 (2) 0.850 (1), 1.26 (2)
  Cooling Nom. kW 0.810 (1), 1.36 (2) 0.810 (1), 1.36 (2) 0.810 (1), 1.36 (2) 0.810 (1), 1.36 (2)
  Domestic hot water from 10°C to 50°C Nom. kWh 2.48 2.48 3.01 3.01
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )