| EHSXB04P30EG / ERGA04EAV37 | EHSXB04P50EG / ERGA04EAV37 | EHSXB04P30EF / ERGA04EAV37 | EHSXB04P50EF / ERGA04EAV37 | |||||
|---|---|---|---|---|---|---|---|---|
| Indoor unit | EHSXB04P30EG | EHSXB04P50EG | EHSXB04P30EF | EHSXB04P50EF | ||||
| Heating capacity | Nom. | kW | 4.36 (1), 4.60 (2) | 4.36 (1), 4.60 (2) | 4.36 (1), 4.60 (2) | 4.36 (1), 4.60 (2) | ||
| Cooling capacity | Nom. | kW | 4.86 (1), 4.52 (2) | 4.86 (1), 4.52 (2) | 4.86 (1), 4.52 (2) | 4.86 (1), 4.52 (2) | ||
| Power input | Heating | Nom. | kW | 0.830 (1), 1.26 (2) | 0.830 (1), 1.26 (2) | 0.830 (1), 1.26 (2) | 0.830 (1), 1.26 (2) | |
| Cooling | Nom. | kW | 0.810 (1), 1.36 (2) | 0.810 (1), 1.36 (2) | 0.810 (1), 1.36 (2) | 0.810 (1), 1.36 (2) | ||
| COP | 5.23 (1), 3.65 (2) | 5.23 (1), 3.65 (2) | 5.23 (1), 3.65 (2) | 5.23 (1), 3.65 (2) | ||||
| EER | 5.98 (1), 3.32 (2) | 5.98 (1), 3.32 (2) | 5.98 (1), 3.32 (2) | 5.98 (1), 3.32 (2) | ||||
| Domestic hot water heating | General | Declared load profile | L | XL | L | XL | ||
| Average climate | Water heating energy efficiency class | A+ | A+ | A+ | A+ | |||
| Space heating | Average climate water outlet 55°C | General | SCOP | 3.29 | 3.29 | 3.29 | 3.29 | |
| Seasonal space heating eff. class | A++ | A++ | A++ | A++ | ||||
| Average climate water outlet 35°C | General | SCOP | 4.96 | 4.96 | 4.96 | 4.96 | ||
| Seasonal space heating eff. class | A+++ | A+++ | A+++ | A+++ | ||||
| Energy Efficiency Range | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | Space Heating A+++ ~ D, Water Heating A+ ~ F | ||||
| Notes | (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) | ||||
| (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) | (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) | (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) | (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) | |||||