Specifications Table for EHSX-E

EHSX04P30EG EHSX04P50EG EHSX08P30EG EHSX08P50EG EHSX04P30EF (Archived) EHSX04P50EF (Archived) EHSX08P30EF (Archived) EHSX08P50EF (Archived)
Casing Colour   Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017)
  Material   Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene
Dimensions Unit Height mm 1891 1910 1891 1910 1892 1905 1892 1905
    Width mm 594 792 594 792 594 792 594 792
    Depth mm 644 817 644 817 644 812 644 812
Weight Unit kg 77.0 97.0 77.0 97.0 77 107 77 107
PED Category   Art4.3 Art4.3 Art4.3 Art4.3 Art4.3 Art4.3 Art4.3 Art4.3
Refrigerant Type   R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32
  GWP   675.0 675.0 675.0 675.0 675 675 675 675
  Charge kg 1.50 1.50 1.50 1.50 1.5 1.5 1.5 1.5
Sound power level Nom. dBA 39 39 39 39 39 39 39 39
Operation range Heating Water side Min. °C 18 18 18 18 18 18 18 18
      Max. °C 65 65 65 65 65 65 65 65
  Cooling Ambient Min. °CDB 10 10 10 10 10 10 10 10
    Water side Min. °C 5 5 5 5 5 5 5 5
      Max. °C 22 22 22 22 22 22 22 22
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50 50
  Voltage V 230 230 230 230 230 230 230 230
Notes (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897