Specifications Table for EHSHB-E

EHSHB04P30EG EHSHB08P30EG EHSHB08P50EG EHSHB04P30EF (Archived) EHSHB08P30EF (Archived) EHSHB08P50EF (Archived)
Casing Colour   Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017)
  Material   Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene
Dimensions Unit Height mm 1891 1891 1910 1892 1892 1905
    Width mm 594 594 792 594 594 792
    Depth mm 644 644 817 644 644 812
Weight Unit kg 80.0 80.0 104 79 79 110
PED Category   Art4.3 Art4.3 Art4.3 Art4.3 Art4.3 Art4.3
Refrigerant Type   R-32 R-32 R-32 R-32 R-32 R-32
  GWP   675.0 675.0 675.0 675 675 675
  Charge kg 1.50 1.50 1.50 1.5 1.5 1.5
Sound power level Nom. dBA 39 39 39 39 39 39
Operation range Heating Water side Min. °C 18 18 18 18 18 18
      Max. °C 65 65 65 65 65 65
  Cooling Ambient Min. °CDB 10 10 10 10 10 10
    Water side Min. °C 5 5 5 5 5 5
      Max. °C 22 22 22 22 22 22
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50
  Voltage V 230 230 230 230 230 230
Notes (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897