|
EHSHB08P30EF / ERGA06EAV3H |
EHSHB08P50EF / ERGA06EAV3H |
EHSHB08P30EG / ERGA06EAV3H |
EHSHB08P50EG / ERGA06EAV3H |
Indoor unit
|
EHSHB08P30EF
|
EHSHB08P50EF
|
EHSHB08P30EG
|
EHSHB08P50EG
|
Heating capacity
|
Nom.
|
kW
|
6.00 (1), 5.90 (2)
|
6.00 (1), 5.90 (2)
|
6.00 (1), 5.90 (2)
|
6.00 (1), 5.90 (2)
|
Power input
|
Heating
|
Nom.
|
kW
|
1.24 (1), 1.69 (2)
|
1.24 (1), 1.69 (2)
|
1.24 (1), 1.69 (2)
|
1.24 (1), 1.69 (2)
|
COP
|
4.85 (1), 3.50 (2)
|
4.85 (1), 3.50 (2)
|
4.85 (1), 3.50 (2)
|
4.85 (1), 3.50 (2)
|
Domestic hot water heating
|
General
|
Declared load profile
|
|
L
|
XL
|
L
|
XL
|
|
Average climate
|
Water heating energy efficiency class
|
|
A+
|
A+
|
A+
|
A+
|
Space heating
|
Average climate water outlet 55°C
|
General
|
SCOP
|
|
3.26
|
3.26
|
3.26
|
3.26
|
|
|
|
Seasonal space heating eff. class
|
|
A++
|
A++
|
A++
|
A++
|
|
Average climate water outlet 35°C
|
General
|
SCOP
|
|
4.47
|
4.47
|
4.47
|
4.47
|
|
|
|
Seasonal space heating eff. class
|
|
A+++
|
A+++
|
A+++
|
A+++
|
Notes
|
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
|
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
|
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
|
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
|
(2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
|