| EHSH04P30EG | EHSH08P30EG | EHSH08P50EG | EHSH04P30EF (Archived) | EHSH08P30EF (Archived) | EHSH08P50EF (Archived) | |||||
|---|---|---|---|---|---|---|---|---|---|---|
| Casing | Colour | Traffic white (RAL9016) / Traffic black (RAL9017) | Traffic white (RAL9016) / Traffic black (RAL9017) | Traffic white (RAL9016) / Traffic black (RAL9017) | Traffic white (RAL9016) / Traffic black (RAL9017) | Traffic white (RAL9016) / Traffic black (RAL9017) | Traffic white (RAL9016) / Traffic black (RAL9017) | |||
| Material | Impact resistant polypropylene | Impact resistant polypropylene | Impact resistant polypropylene | Impact resistant polypropylene | Impact resistant polypropylene | Impact resistant polypropylene | ||||
| Dimensions | Unit | Height | mm | 1891 | 1891 | 1910 | 1892 | 1892 | 1905 | |
| Width | mm | 594 | 594 | 792 | 594 | 594 | 792 | |||
| Depth | mm | 644 | 644 | 817 | 644 | 644 | 812 | |||
| Weight | Unit | kg | 77.0 | 77.0 | 97.0 | 77 | 77 | 107 | ||
| PED | Category | Art4.3 | Art4.3 | Art4.3 | Art4.3 | Art4.3 | Art4.3 | |||
| Refrigerant | Type | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | |||
| GWP | 675.0 | 675.0 | 675.0 | 675 | 675 | 675 | ||||
| Charge | kg | 1.50 | 1.50 | 1.50 | 1.5 | 1.5 | 1.5 | |||
| Sound power level | Nom. | dBA | 39 | 39 | 39 | 39 | 39 | 39 | ||
| Operation range | Heating | Water side | Min. | °C | 18 | 18 | 18 | 18 | 18 | 18 |
| Max. | °C | 65 | 65 | 65 | 65 | 65 | 65 | |||
| Cooling | Ambient | Min. | °CDB | 10 | 10 | 10 | 10 | 10 | 10 | |
| Water side | Min. | °C | 5 | 5 | 5 | 5 | 5 | 5 | ||
| Max. | °C | 22 | 22 | 22 | 22 | 22 | 22 | |||
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | |||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 230 | 230 | 230 | 230 | 230 | 230 | |||
| Notes | (1) - Heatloss according to EN12897 | (1) - Heatloss according to EN12897 | (1) - Heatloss according to EN12897 | (1) - Heatloss according to EN12897 | (1) - Heatloss according to EN12897 | (1) - Heatloss according to EN12897 | ||||