Specifications Table for EHSH-E / ERGA-EV

EHSH04P30EF / ERGA04EAV3 EHSH04P30EG / ERGA04EAV3
Indoor unit EHSH04P30EF EHSH04P30EG
Heating capacity Nom. kW 4.30 (1), 4.60 (2) 4.30 (1), 4.60 (2)
Power input Heating Nom. kW 0.840 (1), 1.26 (2) 0.840 (1), 1.26 (2)
COP 5.10 (1), 3.65 (2) 5.10 (1), 3.65 (2)
Domestic hot water heating General Declared load profile   L L
  Average climate Water heating energy efficiency class   A+ A+
Space heating Average climate water outlet 55°C General SCOP   3.26 3.26
      Seasonal space heating eff. class   A++ A++
  Average climate water outlet 35°C General SCOP   4.48 4.48
      Seasonal space heating eff. class   A+++ A+++
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )