Specifications Table for EHOBG-A

EHOBG12ABV1 EHOBG18ABV1 EHOBG12AAV1 EHOBG18AAV1
Gas Connection Diameter mm       15
  Consumption (G20) Min m³/h       0.58
    Max m³/h       1.94
  Consumption (G25) Min m³/h       0.67
    Max m³/h       2.25
  Consumption (G31) Min m³/h       0.22
    Max m³/h       0.74
  NOx class         6
  NOx level (G20) mg/kWh       28
Central heating Heat input Qn (net calorific value) Nom Min kW       5.6
      Max kW       18.7
  Heat input Qn (gross calorific value) Nom Min kW       6.2
      Max kW       20.8
  Output Pn at 80/60°C Nom kW       18.2
  Output at 37/30°C Nom kW       6.1
  Water temperature Max °C       90
Space heating General ηs (Seasonal space heating efficiency) %       92
    Seasonal space heating eff. class         A
Supply air Concentric         60/100
Flue gas Temperature Max °C       70
  Mass flow (G20) Max kg/h       31.3
  Mass flow (G25) Max kg/h       31.3
  Mass flow (G31) Max kg/h       30.6
Casing Colour         RAL9010
  Material         Precoated sheet metal
Dimensions Unit Height Casing mm       590
Gas Connection Diameter mm 15 15 15
  Consumption (G20) Min m³/h 0.36 0.58 0.36
    Max m³/h 1.30 1.94 1.30
  Consumption (G25) Min m³/h 0.42 0.67 0.42
    Max m³/h 1.50 2.25 1.50
  Consumption (G31) Min m³/h 0.14 0.22 0.14
    Max m³/h 0.49 0.74 0.49
  NOx class   6 6 6
  NOx level (G20) mg/kWh 28 28 28
Central heating Heat input Qn (net calorific value) Nom Min kW 3.8 5.6 3.8
      Max kW 12.5 18.7 12.5
  Heat input Qn (gross calorific value) Nom Min kW 4.2 6.2 4.2
      Max kW 13.9 20.8 13.9
  Output Pn at 80/60°C Nom kW 12.2 18.2 12.2
  Output at 37/30°C Nom kW 4.1 6.1 4.1
  Water temperature Max °C 90 90 90
Supply air Concentric   60/100 60/100 60/100
Flue gas Temperature Max °C 70 70 70
  Connection mm 60 60 60
  Mass flow (G20) Max kg/h 20.9 31.3 20.9
  Mass flow (G25) Max kg/h 20.9 31.3 20.9
  Mass flow (G31) Max kg/h 20.5 30.6 20.5
Casing Colour   RAL9010 RAL9010 RAL9010
  Material   Precoated sheet metal Precoated sheet metal Precoated sheet metal
Dimensions Unit Height Casing mm 590 590 590
    Width mm 450 450 450
    Depth mm 240 240 240
Weight Unit Empty kg 30 30 30
Space heating General Seasonal space heating eff. class   A A A
Energy Efficiency Range Space Heating A+++ ~ D, Water Heating A+ ~ F Space Heating A+++ ~ D, Water Heating A+ ~ F Space Heating A+++ ~ D, Water Heating A+ ~ F