|
EDLA09DAV3 |
EDLA11DAV3 |
EDLA14DAV3 |
Refrigerant
|
GWP
|
|
675.0
|
675.0
|
675.0
|
|
Charge
|
kg
|
3.80
|
3.80
|
3.80
|
|
Type
|
|
R-32
|
R-32
|
R-32
|
Operation range
|
Lämmitys
|
Vesi
|
Maks.
|
°C
|
60 (6)
|
60 (6)
|
60 (6)
|
|
|
|
Min.
|
°C
|
9 (6)
|
9 (6)
|
9 (6)
|
|
Kuuma käyttövesi
|
Vesi
|
Maks.
|
°C
|
55 (6)
|
55 (6)
|
55 (6)
|
|
|
|
Min.
|
°C
|
25
|
25
|
25
|
|
|
Ympäristö
|
Min.
|
°CDB
|
-25
|
-25
|
-25
|
|
|
|
Maks.
|
°CDB
|
35
|
35
|
35
|
Power input
|
Heating
|
Nom.
|
kW
|
1.91 (1), 2.43 (2)
|
2.18 (1), 2.68 (2)
|
2.46 (1), 3.42 (2)
|
COP
|
4.91 (1), 3.71 (2)
|
4.83 (1), 3.66 (2)
|
4.87 (1), 3.64 (2)
|
Dimensions
|
Unit
|
Width
|
mm
|
1,380
|
1,380
|
1,380
|
|
|
Depth
|
mm
|
460
|
460
|
460
|
|
|
Height
|
mm
|
870
|
870
|
870
|
Weight
|
Unit
|
kg
|
147
|
147
|
147
|
Space heating
|
Average climate water outlet 35°C
|
General
|
ηs (Seasonal space heating efficiency)
|
%
|
186
|
182
|
182
|
|
|
|
Seasonal space heating eff. class
|
|
A+++
|
A+++
|
A+++
|
|
|
|
SCOP
|
|
4.72
|
4.64
|
4.62
|
|
Average climate water outlet 55°C
|
General
|
Seasonal space heating eff. class
|
|
A++
|
A++
|
A++
|
|
|
|
ηs (Seasonal space heating efficiency)
|
%
|
133
|
130
|
132
|
|
|
|
SCOP
|
|
3.39
|
3.32
|
3.37
|
Fan
|
Air flow rate
|
Heating
|
High
|
m³/min
|
48.0
|
55.8
|
70.4
|
Heating capacity
|
Nom.
|
kW
|
9.37 (1), 9.00 (2)
|
10.6 (1), 9.82 (2)
|
12.0 (1), 12.5 (2)
|
Compressor component
|
Main power supply
|
Phase
|
|
1~
|
1~
|
1~
|
|
|
Voltage
|
V
|
230
|
230
|
230
|
Power supply
|
Phase
|
|
1~
|
1~
|
1~
|
|
Name
|
|
V3
|
V3
|
V3
|
|
Frequency
|
Hz
|
50
|
50
|
50
|
|
Voltage
|
V
|
230
|
230
|
230
|
Notes
|
(1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
|
|
(3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
|
(4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
|
(5) - According to EN14825
|
(5) - According to EN14825
|
(5) - According to EN14825
|
|
(6) - For more details, see operation range drawing
|
(6) - For more details, see operation range drawing
|
(6) - For more details, see operation range drawing
|
|
(7) - Depends on operation mode, refer to installation manual.
|
(7) - Depends on operation mode, refer to installation manual.
|
(7) - Depends on operation mode, refer to installation manual.
|