Specifications Table for EBVH-UD6V / ERLA-DV37

EBVH16SU23DJ6V / ERLA16DAV37 EBVH16SU23DJ6V / ERLA16D2V37
Heating capacity Nom. kW 16.0 (1) (2) 16.0 (2) (1)
Power input Heating Nom. kW 3.53 (1), 4.56 (2) 3.53 (1), 4.56 (2)
  Domestic hot water from 10°C to 50°C Nom. kWh 3.41 3.41
Heat up time from 10°C to 50°C hr 1h07min at 7°C ambient temperature 1h07min at 7°C ambient temperature
COP 4.53 (1), 3.51 (2) 4.53 (1), 3.51 (2)
Domestic hot water heating General Declared load profile   XL XL
  Average climate Water heating energy efficiency class   A A
Space heating Average climate water outlet 55°C General SCOP   3.32 3.32
      Seasonal space heating eff. class   A++ A++
  Average climate water outlet 35°C General SCOP   4.61 4.61
      Seasonal space heating eff. class   A+++ A+++
Notes (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  (3) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°. (3) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°.