|
EBVH16S23DJ9W / ERLA16DAV37 |
EBVH16S23DJ9W / ERLA16D2V37 |
EBVH16S18DJ9W / ERLA16D2V37 |
EBVH16S18DJ9W / ERLA16DAV37 |
Heating capacity
|
Nom.
|
kW
|
16.0 (1), 16.0 (2)
|
16.0 (1), 16.0 (2)
|
16.0 (1), 16.0 (2)
|
16.0 (1), 16.0 (2)
|
Power input
|
Heating
|
Nom.
|
kW
|
3.53 (1), 4.56 (2)
|
3.53 (1), 4.56 (2)
|
3.53 (1), 4.56 (2)
|
3.53 (1), 4.56 (2)
|
|
Domestic hot water from 10°C to 50°C
|
Nom.
|
kWh
|
3.41
|
3.41
|
2.44
|
2.44
|
Heat up time from 10°C to 50°C
|
hr
|
1h07min at 7°C ambient temperature
|
1h07min at 7°C ambient temperature
|
1h15min at 7°C ambient temperature
|
1h15min at 7°C ambient temperature
|
COP
|
4.53 (1), 3.51 (2)
|
4.53 (1), 3.51 (2)
|
4.53 (1), 3.51 (2)
|
4.53 (1), 3.51 (2)
|
Domestic hot water heating
|
General
|
Declared load profile
|
|
XL
|
XL
|
L
|
L
|
|
Average climate
|
Water heating energy efficiency class
|
|
A
|
A
|
A+
|
A+
|
Space heating
|
Average climate water outlet 55°C
|
General
|
SCOP
|
|
3.32
|
3.32
|
3.32
|
3.32
|
|
|
|
Seasonal space heating eff. class
|
|
A++
|
A++
|
A++
|
A++
|
|
Average climate water outlet 35°C
|
General
|
SCOP
|
|
4.61
|
4.61
|
4.61
|
4.61
|
|
|
|
Seasonal space heating eff. class
|
|
A+++
|
A+++
|
A+++
|
A+++
|
Notes
|
(1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
|
|
(3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
(3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
|
(4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
(4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
|
(5) - According to EN14825
|
(5) - According to EN14825
|
(5) - According to EN14825
|
(5) - According to EN14825
|
|
(6) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(6) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(6) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
(6) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
|
(7) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
|
(7) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
|
(7) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
|
(7) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
|
|
(8) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°.
|
(8) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°.
|
(8) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°.
|
(8) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°.
|