Specifications Table for EBSXB-D

EBSXB11P30DG EBSXB11P50DG EBSXB16P30DG EBSXB11P30DF (Archived) EBSXB11P50DF (Archived) EBSXB16P30DF (Archived) EBSXB16P50DF (Archived)
Casing Colour   Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017)
  Material   Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene
Dimensions Unit Height mm 1893 1910 1893 1893 1910 1893 1910
    Width mm 594 792 594 594 792 594 792
    Depth mm 680 817 680 680 817 680 817
Weight Unit kg 94 117 94 94 117 94 117
PED Category   Category II Category II Category II Category II Category II Category II Category II
Refrigerant Type   R-32 R-32 R-32 R-32 R-32 R-32 R-32
  GWP   675.0 675.0 675.0 675.0 675.0 675.0 675.0
  Charge kg 3.80 3.80 3.80 3.80 3.80 3.80 3.80
  Charge tCO2Eq 2.57 2.57 2.57 2.57 2.57 2.57 2.57
Sound power level Nom. dBA 44.7 44.7 49.0 44.7 44.7 49.0 49.0
Sound pressure level Nom. dBA 36.8 36.8 40.3 36.8 36.8 40.3 40.3
Operation range Heating Water side Min. °C 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2)
      Max. °C 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2)
  Cooling Ambient Min. °CDB 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2)
    Water side Min. °C 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2)
      Max. °C 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2)
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50
  Voltage V 230 230 230 230 230 230 230
Notes (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897
  (2) - Refer to drawing operation limits (2) - Refer to drawing operation limits (2) - Refer to drawing operation limits (2) - Refer to drawing operation limits (2) - Refer to drawing operation limits (2) - Refer to drawing operation limits (2) - Refer to drawing operation limits