Specifications Table for EBSXB-D / ERLA11-14DV3

EBSXB11P30DF / ERLA11D2V3 EBSXB11P50DF / ERLA11D2V3 EBSXB11P30DF / ERLA11DAV3 EBSXB11P50DF / ERLA11DAV3 EBSXB16P30DF / ERLA14D2V3 EBSXB16P50DF / ERLA14D2V3 EBSXB16P30DF / ERLA14DAV3 EBSXB16P50DF / ERLA14DAV3
Indoor unit EBSXB11P30DF EBSXB11P50DF EBSXB11P30DF EBSXB11P50DF EBSXB16P30DF EBSXB16P50DF EBSXB16P30DF EBSXB16P50DF
Heating capacity Nom. kW 10.6 (1) 10.6 (1) 10.6 (1) 10.6 (1) 12.0 (1) 12.0 (1) 12.0 (1) 12.0 (1)
Cooling capacity Nom. kW 11.2 (2) 11.2 (2) 11.2 (2) 11.2 (2) 12.9 (2) 12.9 (2) 12.9 (2) 12.9 (2)
Power input Heating Nom. kW 2.19 (1) 2.19 (1) 2.19 (1) 2.19 (1) 2.46 (1) 2.46 (1) 2.46 (1) 2.46 (1)
  Cooling Nom. kW 3.47 (2) 3.47 (2) 3.47 (2) 3.47 (2) 4.34 (2) 4.34 (2) 4.34 (2) 4.34 (2)
COP 4.83 (1) 4.83 (1) 4.83 (1) 4.83 (1) 4.87 (1) 4.87 (1) 4.87 (1) 4.87 (1)
EER 3.22 (2) 3.22 (2) 3.22 (2) 3.22 (2) 2.98 (2) 2.98 (2) 2.98 (2) 2.98 (2)
Domestic hot water heating General Declared load profile   L XL L XL L XL L XL
  Average climate Water heating energy efficiency class   A+ A+ A+ A+ A+ A+ A+ A+
Space heating Average climate water outlet 55°C General SCOP   3.27 3.27 3.27 3.27 3.26 3.26 3.26 3.26
      Seasonal space heating eff. class   A++ A++ A++ A++ A++ A++ A++ A++
  Average climate water outlet 35°C General SCOP   4.72 4.72 4.72 4.72 4.68 4.68 4.68 4.68
      Seasonal space heating eff. class   A+++ A+++ A+++ A+++ A+++ A+++ A+++ A+++
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )