| EBSHB11P30DF | EBSHB11P30DG | EBSHB11P50DF | EBSHB11P50DG | EBSHB16P30DF | EBSHB16P30DG | EBSHB16P50DF | EBSHB16P50DG | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Casing | Colour | Traffic white (RAL9016) / Traffic black (RAL9017) | Traffic white (RAL9016) / Traffic black (RAL9017) | Traffic white (RAL9016) / Traffic black (RAL9017) | Traffic white (RAL9016) / Traffic black (RAL9017) | Traffic white (RAL9016) / Traffic black (RAL9017) | Traffic white (RAL9016) / Traffic black (RAL9017) | Traffic white (RAL9016) / Traffic black (RAL9017) | Traffic white (RAL9016) / Traffic black (RAL9017) | |||
| Material | Impact resistant polypropylene | Impact resistant polypropylene | Impact resistant polypropylene | Impact resistant polypropylene | Impact resistant polypropylene | Impact resistant polypropylene | Impact resistant polypropylene | Impact resistant polypropylene | ||||
| Dimensions | Unit | Height | mm | 1893 | 1893 | 1910 | 1910 | 1893 | 1893 | 1910 | 1910 | |
| Width | mm | 594 | 594 | 792 | 792 | 594 | 594 | 792 | 792 | |||
| Depth | mm | 680 | 680 | 817 | 817 | 680 | 680 | 817 | 817 | |||
| Weight | Unit | kg | 94 | 94 | 117 | 117 | 94 | 94 | 117 | 117 | ||
| PED | Category | Category II | Category II | Category II | Category II | Category II | Category II | Category II | Category II | |||
| Refrigerant | Type | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | R-32 | |||
| GWP | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | 675.0 | ||||
| Charge | kg | 3.80 | 3.80 | 3.80 | 3.80 | 3.80 | 3.80 | 3.80 | 3.80 | |||
| Charge | tCO2Eq | 2.57 | 2.57 | 2.57 | 2.57 | 2.57 | 2.57 | 2.57 | 2.57 | |||
| Sound power level | Nom. | dBA | 44.7 | 44.7 | 44.7 | 44.7 | 49.0 | 49.0 | 49.0 | 49.0 | ||
| Sound pressure level | Nom. | dBA | 36.8 | 36.8 | 36.8 | 36.8 | 40.3 | 40.3 | 40.3 | 40.3 | ||
| Operation range | Heating | Water side | Min. | °C | 0 (2) | 0 (2) | 0 (2) | 0 (2) | 0 (2) | 0 (2) | 0 (2) | 0 (2) |
| Max. | °C | 0 (2) | 0 (2) | 0 (2) | 0 (2) | 0 (2) | 0 (2) | 0 (2) | 0 (2) | |||
| Cooling | Ambient | Min. | °CDB | 0 (2) | 0 (2) | 0 (2) | 0 (2) | 0 (2) | 0 (2) | 0 (2) | 0 (2) | |
| Water side | Min. | °C | 0 (2) | 0 (2) | 0 (2) | 0 (2) | 0 (2) | 0 (2) | 0 (2) | 0 (2) | ||
| Max. | °C | 0 (2) | 0 (2) | 0 (2) | 0 (2) | 0 (2) | 0 (2) | 0 (2) | 0 (2) | |||
| Power supply | Phase | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | 1~ | |||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | |||
| Notes | (1) - Heatloss according to EN12897 | (1) - Heatloss according to EN12897 | (1) - Heatloss according to EN12897 | (1) - Heatloss according to EN12897 | (1) - Heatloss according to EN12897 | (1) - Heatloss according to EN12897 | (1) - Heatloss according to EN12897 | (1) - Heatloss according to EN12897 | ||||
| (2) - Refer to drawing operation limits | (2) - Refer to drawing operation limits | (2) - Refer to drawing operation limits | (2) - Refer to drawing operation limits | (2) - Refer to drawing operation limits | (2) - Refer to drawing operation limits | (2) - Refer to drawing operation limits | (2) - Refer to drawing operation limits | |||||