Specifications Table for EBSH-D

EBSH11P30DF EBSH11P30DG EBSH11P50DF EBSH11P50DG EBSH16P30DF EBSH16P30DG EBSH16P50DF EBSH16P50DG
Casing Colour   Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017) Traffic white (RAL9016) / Traffic black (RAL9017)
  Material   Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene Impact resistant polypropylene
Dimensions Unit Height mm 1893 1893 1910 1910 1893 1893 1910 1910
    Width mm 594 594 792 792 594 594 792 792
    Depth mm 680 680 817 817 680 680 817 817
Weight Unit kg 93 93 114 114 93 93 114 114
PED Category   Category II Category II Category II Category II Category II Category II Category II Category II
Refrigerant Type   R-32 R-32 R-32 R-32 R-32 R-32 R-32 R-32
  GWP   675.0 675.0 675.0 675.0 675.0 675.0 675.0 675.0
  Charge kg 3.80 3.80 3.80 3.80 3.80 3.80 3.80 3.80
  Charge tCO2Eq 2.57 2.57 2.57 2.57 2.57 2.57 2.57 2.57
Sound power level Nom. dBA 44.7 44.7 44.7 44.7 49.0 49.0 49.0 49.0
Sound pressure level Nom. dBA 36.8 36.8 36.8 36.8 40.3 40.3 40.3 40.3
Operation range Heating Water side Min. °C 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2)
      Max. °C 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2)
  Cooling Ambient Min. °CDB 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2)
    Water side Min. °C 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2)
      Max. °C 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2) 0 (2)
Power supply Phase   1~ 1~ 1~ 1~ 1~ 1~ 1~ 1~
  Frequency Hz 50 50 50 50 50 50 50 50
  Voltage V 230 230 230 230 230 230 230 230
Notes (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897 (1) - Heatloss according to EN12897
  (2) - Refer to drawing operation limits (2) - Refer to drawing operation limits (2) - Refer to drawing operation limits (2) - Refer to drawing operation limits (2) - Refer to drawing operation limits (2) - Refer to drawing operation limits (2) - Refer to drawing operation limits (2) - Refer to drawing operation limits