Specifications Table for EBSH-D / ERLA11-14DV3

EBSH11P30DF / ERLA11D2V3 EBSH11P30DF / ERLA11DAV3 EBSH11P50DF / ERLA11D2V3 EBSH11P50DF / ERLA11DAV3 EBSH16P30DF / ERLA14D2V3 EBSH16P30DF / ERLA14DAV3 EBSH16P50DF / ERLA14D2V3 EBSH16P50DF / ERLA14DAV3
Domestic hot water heating General Declared load profile   L L XL XL L L XL XL
  Average climate Water heating energy efficiency class   A+ A+ A+ A+ A+ A+ A+ A+
COP 4.83 (1) 4.83 (1) 4.83 (1) 4.83 (1) 4.87 (1) 4.87 (1) 4.87 (1) 4.87 (1)
Indoor unit EBSH11P30DF EBSH11P30DF EBSH11P50DF EBSH11P50DF EBSH16P30DF EBSH16P30DF EBSH16P50DF EBSH16P50DF
Space heating Average climate water outlet 35°C General ηs (Seasonal space heating efficiency) % 182 182 182 182 181 181 181 181
      Seasonal space heating eff. class   A+++ A+++ A+++ A+++ A+++ A+++ A+++ A+++
      SCOP   4.63 4.63 4.63 4.63 4.60 4.60 4.60 4.60
  Average climate water outlet 55°C General Seasonal space heating eff. class   A++ A++ A++ A++ A++ A++ A++ A++
      ηs (Seasonal space heating efficiency) % 126 126 126 126 126 126 126 126
      SCOP   3.23 3.23 3.23 3.23 3.22 3.22 3.22 3.22
Heating capacity Nom. kW 10.6 (1) 10.6 (1) 10.6 (1) 10.6 (1) 12.0 (1) 12.0 (1) 12.0 (1) 12.0 (1)
Power input Heating Nom. kW 2.19 (1) 2.19 (1) 2.19 (1) 2.19 (1) 2.46 (1) 2.46 (1) 2.46 (1) 2.46 (1)
Notes (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (2) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )