|
EBLA16DA3V37 |
Refrigerant
|
GWP
|
|
675.0
|
|
Charge
|
kg
|
3.80
|
|
Type
|
|
R-32
|
Operation range
|
Jäähdytys
|
Ympäristö
|
Maks.
|
°CDB
|
43
|
|
|
|
Min.
|
°CDB
|
10
|
|
|
Vesi
|
Maks.
|
°C
|
22
|
|
|
|
Min.
|
°C
|
5
|
|
Lämmitys
|
Vesi
|
Maks.
|
°C
|
60 (6)
|
|
|
|
Min.
|
°C
|
15 (6)
|
|
Kuuma käyttövesi
|
Vesi
|
Maks.
|
°C
|
55 (6)
|
|
|
|
Min.
|
°C
|
25
|
|
|
Ympäristö
|
Min.
|
°CDB
|
-25
|
|
|
|
Maks.
|
°CDB
|
35
|
Cooling capacity
|
Nom.
|
kW
|
14.0 (3), 15.3 (4)
|
Power input
|
Cooling
|
Nom.
|
kW
|
4.58 (3), 3.24 (4)
|
|
Heating
|
Nom.
|
kW
|
3.53 (1), 4.56 (2)
|
COP
|
4.53 (1), 3.51 (2)
|
Dimensions
|
Unit
|
Width
|
mm
|
1,380
|
|
|
Depth
|
mm
|
460
|
|
|
Height
|
mm
|
870
|
Weight
|
Unit
|
kg
|
149
|
Space heating
|
Average climate water outlet 35°C
|
General
|
ηs (Seasonal space heating efficiency)
|
%
|
185
|
|
|
|
Seasonal space heating eff. class
|
|
A+++
|
|
|
|
SCOP
|
|
4.69
|
|
Average climate water outlet 55°C
|
General
|
Seasonal space heating eff. class
|
|
A++
|
|
|
|
ηs (Seasonal space heating efficiency)
|
%
|
132
|
|
|
|
SCOP
|
|
3.37
|
Lämmitysteho
|
Vaihe 1
|
kW
|
3
|
Fan
|
Air flow rate
|
Heating
|
High
|
m³/min
|
85.0
|
|
|
Cooling
|
High
|
m³/min
|
85.0
|
EER
|
3.06 (3), 4.74 (4)
|
Heating capacity
|
Nom.
|
kW
|
16.0 (1), 16.0 (2)
|
Compressor component
|
Main power supply
|
Phase
|
|
1~
|
|
|
Voltage
|
V
|
230
|
Power supply
|
Phase
|
|
1~
|
|
Name
|
|
V3
|
|
Frequency
|
Hz
|
50
|
|
Voltage
|
V
|
230
|
Notes
|
(1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
|
|
(2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
|
|
(3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
|
|
(4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
|
|
(5) - According to EN14825
|
|
(6) - For more details, see operation range drawing
|
|
(7) - Depends on operation mode, refer to installation manual.
|