Specifications Table for EBBH-D6V / ERLA11-14DV3

EBBH11DF6V / ERLA11DAV3 EBBH11DF6V / ERLA11D2V3 EBBH16DF6V / ERLA14DAV3 EBBH16DF6V / ERLA14D2V3
Heating capacity Nom. kW 10.6 (1), 9.82 (2) 10.6 (1), 9.82 (2) 12.0 (1), 12.5 (2) 12.0 (1), 12.5 (2)
Power input Heating Nom. kW 2.18 (1), 2.68 (2) 2.18 (1), 2.68 (2) 2.46 (1), 3.42 (2) 2.46 (1), 3.42 (2)
COP 4.83 (1), 3.66 (2) 4.83 (1), 3.66 (2) 4.87 (1), 3.64 (2) 4.87 (1), 3.64 (2)
Space heating Average climate water outlet 55°C General SCOP   3.23 3.23 3.22 3.22
      Seasonal space heating eff. class   A++ A++ A++ A++
  Average climate water outlet 35°C General SCOP   4.63 4.63 4.60 4.60
      Seasonal space heating eff. class   A+++ A+++ A+++ A+++
Notes (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  (3) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (3) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (4) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (4) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (4) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (4) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (5) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°. (5) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°. (5) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°. (5) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°.