Specifications Table for EBBH-D6V / ERLA-DV37

EBBH16DF6V / ERLA16D2V37 EBBH16DF6V / ERLA16DAV37
COP 4.53 (1), 3.51 (2) 4.53 (1), 3.51 (2)
Space heating Average climate water outlet 35°C General ηs (Seasonal space heating efficiency) % 181 181
      Seasonal space heating eff. class   A+++ A+++
      SCOP   4.61 4.61
  Average climate water outlet 55°C General Seasonal space heating eff. class   A++ A++
      ηs (Seasonal space heating efficiency) % 130 130
      SCOP   3.32 3.32
Heating capacity Nom. kW 16.0 (1), 16.0 (2) 16.0 (1), 16.0 (2)
Power input Heating Nom. kW 3.53 (1), 4.56 (2) 3.53 (1), 4.56 (2)
Notes (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (1) - Condition: Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C) (2) - Condition: Ta DB/WB 7°C/6°C - LWC 45°C (Dt=5°C)
  (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB (3) - Cooling: EW 12°C; LW 7°C; ambient conditions: 35°CDB
  (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB (4) - Cooling: EW 23°C; LW 18°C; ambient conditions: 35°CDB
  (5) - According to EN14825 (5) - According to EN14825
  (6) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C) (6) - Condition 1: cooling Ta 35°C - LWE 18°C (DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 35°C (DT = 5°C)
  (7) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C ) (7) - Condition 2: cooling Ta 35°C - LWE 7°C ( DT = 5°C); heating Ta DB/WB 7°C/6°C - LWC 45°C ( DT = 5°C )
  (8) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°. (8) - Measured with a pressure drop of 10 kPa in the heating system at an operating condition of leaving water 47-55°C in a room with an ambient of 20°C. DB/WB 7°C/6°.