| DucoBox Energy Premium 325 - 1ZS Right (UK) | DucoBox Energy Premium 325 - 1ZH Right (UK) | DucoBox Energy Premium 325 - 2ZS Right (UK) | DucoBox Energy Premium 325 - 2ZH Right (UK) | DucoBox Energy Premium 400 - 1ZS Right (UK) | DucoBox Energy Premium 400 - 1ZH Right (UK) | DucoBox Energy Premium 400 - 2ZS Right (UK) | DucoBox Energy Premium 325 - 1ZS Left (UK) | DucoBox Energy Premium 325 - 1ZH Left (UK) | DucoBox Energy Premium 325 - 2ZS Left (UK) | DucoBox Energy Premium 325 - 2ZH Left (UK) | DucoBox Energy Premium 400 - 1ZS Left (UK) | DucoBox Energy Premium 400 - 1ZH Left (UK) | DucoBox Energy Premium 400 - 2ZS Left (UK) | DucoBox Energy Premium 400 - 2ZH Left (UK) | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Article number | 00004460 | 00004461 | 00004462 | 00004463 | 00004468 | 00004469 | 00004470 | 00004456 | 00004457 | 00004458 | 00004459 | 00004464 | 00004465 | 00004466 | 00004467 | ||||
| Power input - 50Hz | Heat exchange mode | Nom. | Ultra high | kW | 0.118 (1) | 0.118 (1) | 0.118 (1) | 0.118 (1) | 0.18 (1) | 0.18 (1) | 0.18 (1) | 0.118 (1) | 0.118 (1) | 0.118 (1) | 0.118 (1) | 0.18 (1) | 0.18 (1) | 0.18 (1) | 0.18 (1) |
| Bypass mode | Nom. | Ultra high | kW | 0.118 (1) | 0.118 (1) | 0.118 (1) | 0.118 (1) | 0.18 (1) | 0.18 (1) | 0.18 (1) | 0.118 (1) | 0.118 (1) | 0.118 (1) | 0.118 (1) | 0.18 (1) | 0.18 (1) | 0.18 (1) | 0.18 (1) | |
| Casing | Material | Coated sheet steel | Coated sheet steel | Coated sheet steel | Coated sheet steel | Coated sheet steel | Coated sheet steel | Coated sheet steel | Coated sheet steel | Coated sheet steel | Coated sheet steel | Coated sheet steel | Coated sheet steel | Coated sheet steel | Coated sheet steel | Coated sheet steel | |||
| Dimensions | Unit | Height | mm | 957 | 957 | 957 | 957 | 957 | 957 | 957 | 957 | 957 | 957 | 957 | 957 | 957 | 957 | 957 | |
| Width | mm | 740 | 740 | 740 | 740 | 740 | 740 | 740 | 740 | 740 | 740 | 740 | 740 | 740 | 740 | 740 | |||
| Depth | mm | 585 | 585 | 585 | 585 | 585 | 585 | 585 | 585 | 585 | 585 | 585 | 585 | 585 | 585 | 585 | |||
| Weight | Unit | kg | 47 | 47 | 47 | 47 | 47 | 47 | 47 | 47 | 47 | 47 | 47 | 47 | 47 | 47 | 47 | ||
| Fan | Air flow rate - 50Hz | Heat exchange mode | Ultra high | m³/h | 325 | 325 | 325 | 325 | 400 | 400 | 400 | 325 | 325 | 325 | 325 | 400 | 400 | 400 | 400 |
| Bypass mode | Ultra high | m³/h | 325 | 325 | 325 | 325 | 400 | 400 | 400 | 325 | 325 | 325 | 325 | 400 | 400 | 400 | 400 | ||
| External static pressure - 50Hz | Ultra high | Pa | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | 100 | ||
| Operation range | Around unit | °CDB | -5°C~40°CDB, 90% RH or less | -5°C~40°CDB, 90% RH or less | -5°C~40°CDB, 90% RH or less | -5°C~40°CDB, 90% RH or less | -5°C~40°CDB, 90% RH or less | -5°C~40°CDB, 90% RH or less | -5°C~40°CDB, 90% RH or less | -5°C~40°CDB, 90% RH or less | -5°C~40°CDB, 90% RH or less | -5°C~40°CDB, 90% RH or less | -5°C~40°CDB, 90% RH or less | -5°C~40°CDB, 90% RH or less | -5°C~40°CDB, 90% RH or less | -5°C~40°CDB, 90% RH or less | -5°C~40°CDB, 90% RH or less | ||
| Sound pressure level - 50Hz | Heat exchange mode | Ultra high | dBA | 52 | 52 | 52 | 52 | 52.5 | 52.5 | 52.5 | 52 | 52 | 52 | 52 | 52.5 | 52.5 | 52.5 | 52.5 | |
| Bypass mode | Ultra high | dBA | 52 | 52 | 52 | 52 | 52.5 | 52.5 | 52.5 | 52 | 52 | 52 | 52 | 52.5 | 52.5 | 52.5 | 52.5 | ||
| Heat exchange system | Air to air cross flow sensible heat exchange | Air to air cross flow sensible heat exchange | Air to air cross flow sensible heat exchange | Air to air cross flow sensible heat exchange | Air to air cross flow sensible heat exchange | Air to air cross flow sensible heat exchange | Air to air cross flow sensible heat exchange | Air to air cross flow sensible heat exchange | Air to air cross flow sensible heat exchange | Air to air cross flow sensible heat exchange | Air to air cross flow sensible heat exchange | Air to air cross flow sensible heat exchange | Air to air cross flow sensible heat exchange | Air to air cross flow sensible heat exchange | Air to air cross flow sensible heat exchange | ||||
| Heat exchange element | PET/Polystyrene | PET/Polystyrene | PET/Polystyrene | PET/Polystyrene | PET/Polystyrene | PET/Polystyrene | PET/Polystyrene | PET/Polystyrene | PET/Polystyrene | PET/Polystyrene | PET/Polystyrene | PET/Polystyrene | PET/Polystyrene | PET/Polystyrene | PET/Polystyrene | ||||
| Connection duct diameter | mm | Internal diameter Ø160 / External diameter Ø190 | Internal diameter Ø160 / External diameter Ø190 | Internal diameter Ø160 / External diameter Ø190 | Internal diameter Ø160 / External diameter Ø190 | Internal diameter Ø160 / External diameter Ø190 | Internal diameter Ø160 / External diameter Ø190 | Internal diameter Ø160 / External diameter Ø190 | Internal diameter Ø160 / External diameter Ø190 | Internal diameter Ø160 / External diameter Ø190 | Internal diameter Ø160 / External diameter Ø190 | Internal diameter Ø160 / External diameter Ø190 | Internal diameter Ø160 / External diameter Ø190 | Internal diameter Ø160 / External diameter Ø190 | Internal diameter Ø160 / External diameter Ø190 | Internal diameter Ø160 / External diameter Ø190 | |||
| Operation mode | Heat exchange mode, Bypass mode, Frost protection mode | Heat exchange mode, Bypass mode, Frost protection mode | Heat exchange mode, Bypass mode, Frost protection mode | Heat exchange mode, Bypass mode, Frost protection mode | Heat exchange mode, Bypass mode, Frost protection mode | Heat exchange mode, Bypass mode, Frost protection mode | Heat exchange mode, Bypass mode, Frost protection mode | Heat exchange mode, Bypass mode, Frost protection mode | Heat exchange mode, Bypass mode, Frost protection mode | Heat exchange mode, Bypass mode, Frost protection mode | Heat exchange mode, Bypass mode, Frost protection mode | Heat exchange mode, Bypass mode, Frost protection mode | Heat exchange mode, Bypass mode, Frost protection mode | Heat exchange mode, Bypass mode, Frost protection mode | Heat exchange mode, Bypass mode, Frost protection mode | ||||
| SEC class | A+ | A+ | A+ | A+ | A+ | A+ | A+ | A+ | A+ | A+ | A+ | A+ | A+ | A+ | A+ | ||||
| Maximum flow rate at 100 Pa ESP | Flow rate | m³/h | 327 | 327 | 327 | 327 | 405 | 405 | 405 | 327 | 327 | 327 | 327 | 405 | 405 | 405 | 405 | ||
| Sound power level (Lwa) | dB | 41 | 41 | 41 | 41 | 46 | 46 | 46 | 41 | 41 | 41 | 41 | 46 | 46 | 46 | 46 | |||
| Annual electricity consumption | kWh/a | 112.4 | 112.4 | 112.4 | 112.4 | 127.5 | 127.5 | 127.5 | 112.4 | 112.4 | 112.4 | 112.4 | 127.5 | 127.5 | 127.5 | 127.5 | |||
| Annual heating saved | Average climate | kWh/a | 4673 | 4673 | 4673 | 4673 | 4652 | 4652 | 4652 | 4673 | 4673 | 4673 | 4673 | 4652 | 4652 | 4652 | 4652 | ||
| Cold climate | kWh/a | 9141 | 9141 | 9141 | 9141 | 9100 | 9100 | 9100 | 9141 | 9141 | 9141 | 9141 | 9100 | 9100 | 9100 | 9100 | |||
| Warm climate | kWh/a | 2113 | 2113 | 2113 | 2113 | 2104 | 2104 | 2104 | 2113 | 2113 | 2113 | 2113 | 2104 | 2104 | 2104 | 2104 | |||
| Power supply | Phase | Single-phase earthed | Single-phase earthed | Single-phase earthed | Single-phase earthed | Single-phase earthed | Single-phase earthed | Single-phase earthed | Single-phase earthed | Single-phase earthed | Single-phase earthed | Single-phase earthed | Single-phase earthed | Single-phase earthed | Single-phase earthed | Single-phase earthed | |||
| Frequency | Hz | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | 50 | |||
| Voltage | V | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | 230 | |||
| Notes | (1) - At max flowrate | (1) - At max flowrate | (1) - At max flowrate | (1) - At max flowrate | (1) - At max flowrate | (1) - At max flowrate | (1) - At max flowrate | (1) - At max flowrate | (1) - At max flowrate | (1) - At max flowrate | (1) - At max flowrate | (1) - At max flowrate | (1) - At max flowrate | (1) - At max flowrate | (1) - At max flowrate | ||||
| (2) - At 250 m3/h | (2) - At 250 m3/h | (2) - At 250 m3/h | (2) - At 250 m3/h | (2) - At 250 m3/h | (2) - At 250 m3/h | (2) - At 250 m3/h | (2) - At 250 m3/h | (2) - At 250 m3/h | (2) - At 250 m3/h | (2) - At 250 m3/h | (2) - At 250 m3/h | (2) - At 250 m3/h | (2) - At 250 m3/h | (2) - At 250 m3/h | |||||
| (3) - At 100 m3/h | (3) - At 100 m3/h | (3) - At 100 m3/h | (3) - At 100 m3/h | (3) - At 100 m3/h | (3) - At 100 m3/h | (3) - At 100 m3/h | (3) - At 100 m3/h | (3) - At 100 m3/h | (3) - At 100 m3/h | (3) - At 100 m3/h | (3) - At 100 m3/h | (3) - At 100 m3/h | (3) - At 100 m3/h | (3) - At 100 m3/h | |||||
| (4) - At 325 m3/h | (4) - At 325 m3/h | (4) - At 325 m3/h | (4) - At 325 m3/h | (4) - At 325 m3/h | (4) - At 325 m3/h | (4) - At 325 m3/h | (4) - At 325 m3/h | (4) - At 325 m3/h | (4) - At 325 m3/h | (4) - At 325 m3/h | (4) - At 325 m3/h | (4) - At 325 m3/h | (4) - At 325 m3/h | (4) - At 325 m3/h | |||||
| (5) - At 332 m3/h | (5) - At 332 m3/h | (5) - At 332 m3/h | (5) - At 332 m3/h | (5) - At 332 m3/h | (5) - At 332 m3/h | (5) - At 332 m3/h | (5) - At 332 m3/h | (5) - At 332 m3/h | (5) - At 332 m3/h | (5) - At 332 m3/h | (5) - At 332 m3/h | (5) - At 332 m3/h | (5) - At 332 m3/h | (5) - At 332 m3/h | |||||
| (6) - At 401 m3/h | (6) - At 401 m3/h | (6) - At 401 m3/h | (6) - At 401 m3/h | (6) - At 401 m3/h | (6) - At 401 m3/h | (6) - At 401 m3/h | (6) - At 401 m3/h | (6) - At 401 m3/h | (6) - At 401 m3/h | (6) - At 401 m3/h | (6) - At 401 m3/h | (6) - At 401 m3/h | (6) - At 401 m3/h | (6) - At 401 m3/h | |||||