| DucoBox Energy Comfort 325 | DucoBox Energy Comfort D400 | |||||
|---|---|---|---|---|---|---|
| Article number | 00004485 | 00004707 | ||||
| Power input - 50Hz | Heat exchange mode | Nom. | Ultra high | kW | 0.131 (1) | |
| Bypass mode | Nom. | Ultra high | kW | 0.131 (1) | ||
| Casing | Material | Coated sheet steel + EPP | Coated sheet steel + EPP | |||
| Dimensions | Unit | Height | mm | 705 | 800 | |
| Width | mm | 700 | 756 | |||
| Depth | mm | 525 | 583 | |||
| Weight | Unit | kg | 21 | 47 | ||
| Fan | Air flow rate - 50Hz | Heat exchange mode | Ultra high | m³/h | 325 | 400 |
| Bypass mode | Ultra high | m³/h | 325 | 400 | ||
| External static pressure - 50Hz | Ultra high | Pa | 100 | |||
| Operation range | Around unit | °CDB | -5°C~40°CDB, 90% RH or less | |||
| Sound pressure level - 50Hz | Heat exchange mode | Ultra high | dBA | 63 | ||
| Bypass mode | Ultra high | dBA | 63 | |||
| Heat exchange system | Air to air cross flow sensible heat exchange | Air to air cross flow sensible heat exchange | ||||
| Heat exchange element | PET/Polystyrene | v1: PP - v2: PET/Alu | ||||
| Connection duct diameter | mm | Internal diameter Ø160 | 180 | |||
| Operation mode | Heat exchange mode, Bypass mode, Frost protection mode | Heat exchange mode, Bypass mode, Frost protection mode | ||||
| SEC class | A+ | See note 2 | ||||
| Maximum flow rate at 100 Pa ESP | Flow rate | m³/h | 325 | 400 | ||
| Sound power level (Lwa) | dB | 55 | 55 | |||
| Annual electricity consumption | kWh/a | 117.3 | 231.7 (1) | |||
| Annual heating saved | Average climate | kWh/a | 4714 | 4515 (1) | ||
| Cold climate | kWh/a | 9222 | 8833 (1) | |||
| Warm climate | kWh/a | 2132 | 2042 (1) | |||
| Power supply | Phase | Single-phase earthed | 3-core power cable with earthed plug | |||
| Frequency | Hz | 50 | 50 | |||
| Voltage | V | 230 | 230 | |||
| Notes | (1) - At max flowrate | (1) - Manual control (no DCV) | ||||
| (2) - At 250 m3/h | (2) - With 2 sensors (control factor 0.65): A+ ; Other: A | |||||
| (3) - At 100 m3/h | (3) - Dynamic airflow filter supply air (520 x 190 x 15 mm) Standard: ISO 16890 Coarse 65 % (= G4) Optional: ISO 16890 ePM1 55% (=F7) Dynamic airflow filter exhaust air (520 x 190 x 15 mm) Standard: ISO 16890 Coarse 65 % (= G4) | |||||
| (4) - At 325 m3/h | ||||||
| (5) - At 332 m3/h | ||||||
| (6) - At 401 m3/h | ||||||