| DucoBox Energy Comfort Plus D350 (UK) | DucoBox Energy Comfort Plus D450 (UK) | |||||
|---|---|---|---|---|---|---|
| Article number | 00004758 | 00004759 | ||||
| Casing | Material | Coated sheet steel + EPP | Coated sheet steel + EPP | |||
| Dimensions | Unit | Height | mm | 803 | 803 | |
| Width | mm | 760 | 760 | |||
| Depth | mm | 584 | 584 | |||
| Weight | Unit | kg | 47 | 47 | ||
| Fan | Air flow rate - 50Hz | Heat exchange mode | Ultra high | m³/h | 350 | 450 |
| Bypass mode | Ultra high | m³/h | 350 | 450 | ||
| Heat exchange system | Air to air cross flow total heat (sensible + latent heat) exchange | Air to air cross flow sensible heat exchange | ||||
| Heat exchange element | v1: PP - v2: PET/Alu | v1: PP - v2: PET/Alu | ||||
| Connection duct diameter | mm | 180 | 180 | |||
| Operation mode | Heat exchange mode, Bypass mode, Frost protection mode | Heat exchange mode, Bypass mode, Frost protection mode | ||||
| SEC class | See note 2 | See note 2 | ||||
| Maximum flow rate at 100 Pa ESP | Flow rate | m³/h | 350 | 450 | ||
| Sound power level (Lwa) | dB | 48 | 49 | |||
| Annual electricity consumption | kWh/a | 217.5 (1) | 254.4 (1) | |||
| Annual heating saved | Average climate | kWh/a | 4547 (1) | 4512 (1) | ||
| Cold climate | kWh/a | 8895 (1) | 8826 (1) | |||
| Warm climate | kWh/a | 2056 (1) | 2040 (1) | |||
| Power supply | Phase | 3-core power cable with earthed plug | 3-core power cable with earthed plug | |||
| Power supply-=-Frequency | Frequency | 50 | 50 | |||
| Power supply-=-Voltage | Voltage | 230 | 230 | |||
| Notes | (1) - Manual control (no DCV) | (1) - Manual control (no DCV) | ||||
| (2) - With 2 sensors (control factor 0.65): A+ ; Other: A | (2) - With 2 sensors (control factor 0.65): A+ ; Other: A | |||||
| (3) - Dynamic airflow filter supply air (520 x 190 x 15 mm) Standard: ISO 16890 Coarse 65 % (= G4) Optional: ISO 16890 ePM1 55% (=F7) Dynamic airflow filter exhaust air (520 x 190 x 15 mm) Standard: ISO 16890 Coarse 65 % (= G4) | (3) - Dynamic airflow filter supply air (520 x 190 x 15 mm) Standard: ISO 16890 Coarse 65 % (= G4) Optional: ISO 16890 ePM1 55% (=F7) Dynamic airflow filter exhaust air (520 x 190 x 15 mm) Standard: ISO 16890 Coarse 65 % (= G4) | |||||