Specifications Table for CYVS-DK-F

CYVS100DK80FBC CYVS100DK80FSC CYVS150DK80FBC CYVS150DK80FSC CYVS200DK100FBC CYVS200DK100FSC CYVS250DK140FBC CYVS250DK140FSC
Standard Accessories Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m
Door width Max. m 1.0 1.0 1.5 1.5 2.0 2.0 2.5 2.5
Refrigerant GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
  Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A
Dimensions Unit Width mm 1,000 1,000 1,500 1,500 2,000 2,000 2,500 2,500
    Depth mm 590 590 590 590 590 590 590 590
    Height mm 270 270 270 270 270 270 270 270
Casing Material   Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel
  Colour   RAL9016 RAL9006 RAL9016 RAL9006 RAL9016 RAL9006 RAL9016 RAL9006
Weight Unit kg 56 56 66 66 83 83 107 107
Door height Max. m 2.3 (2), 2.15 (3), 2.0 (4) 2.3 (2), 2.15 (3), 2.0 (4) 2.3 (2), 2.15 (3), 2.0 (4) 2.3 (2), 2.15 (3), 2.0 (4) 2.3 (2), 2.15 (3), 2.0 (4) 2.3 (2), 2.15 (3), 2.0 (4) 2.3 (2), 2.15 (3), 2.0 (4) 2.3 (2), 2.15 (3), 2.0 (4)
Piping connections Liquid OD mm 9.52 9.52 9.52 9.52 9.52 9.52 9.52 9.52
  Gas OD mm 16.0 16.0 16.0 16.0 16.0 16.0 19.0 19.0
Power input Heating Nom. kW   0.23 0.35 0.35 0.46 0.46 0.58 0.58
  Fan only Nom. kW 0.23 0.23 0.35 0.35 0.46 0.46 0.58 0.58
Required ceiling void > mm 420 420 420 420 420 420 420 420
Power supply Frequency Hz 50 50 50 50 50 50 50 50
  Voltage V 230 230 230 230 230 230 230 230
Notes (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available)
  (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance
  (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only
  (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway
  (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m)
  (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit
  (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases