Specifications Table for CYVM-DK-R

CYVM100DK80RBC CYVM100DK80RSC CYVM150DK80RBC CYVM150DK80RSC CYVM200DK100RBC CYVM200DK100RSC CYVM250DK140RBC CYVM250DK140RSC
Standard Accessories Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m Low voltage cable 1x25m + 2x5m
Door width Max. m 1.0 1.0 1.5 1.5 2.0 2.0 2.5 2.5
Refrigerant GWP   2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5 2,087.5
  Type   R-410A R-410A R-410A R-410A R-410A R-410A R-410A R-410A
Dimensions Unit Width mm 1,048 1,048 1,548 1,548 2,048 2,048 2,548 2,548
    Depth mm 561 561 561 561 561 561 561 561
    Height mm 270 270 270 270 270 270 270 270
Casing Material   Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel Electro-galvanised sheet steel
  Colour   RAL9016 RAL9006 RAL9016 RAL9006 RAL9016 RAL9006 RAL9016 RAL9006
Weight Unit kg 66 66 93 93 117 117 144 144
Door height Max. m 2.5 (2), 2.4 (3), 2.3 (4) 2.5 (2), 2.4 (3), 2.3 (4) 2.5 (2), 2.4 (3), 2.3 (4) 2.5 (2), 2.4 (3), 2.3 (4) 2.5 (2), 2.4 (3), 2.3 (4) 2.5 (2), 2.4 (3), 2.3 (4) 2.5 (2), 2.4 (3), 2.3 (4) 2.5 (2), 2.4 (3), 2.3 (4)
Piping connections Liquid OD mm 9.52 9.52 9.52 9.52 9.52 9.52 9.52 9.52
  Gas OD mm 16.0 16.0 16.0 16.0 16.0 16.0 19.0 19.0
Power input Heating Nom. kW 0.37 0.37 0.56 0.56 0.75 0.75 0.94 0.94
  Fan only Nom. kW 0.37 0.37 0.56 0.56 0.75 0.75 0.94 0.94
Required ceiling void > mm 420 420 420 420 420 420 420 420
Power supply Frequency Hz 50 50 50 50 50 50 50 50
  Voltage V 230 230 230 230 230 230 230 230
Notes (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available) (1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available)
  (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance (2) - Favorable conditions: covered shopping mall or revolving door entrance
  (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only (3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only
  (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway (4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway
  (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m) (5) - Sound pressure level (at 3m)
  (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit (6) - Pipe work and electrical connections are on top of the unit
  (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases (7) - Contains fluorinated greenhouse gases