|
CYVL100DK125RBC |
CYVL100DK125RSC |
CYVL150DK200RBC |
CYVL150DK200RSC |
CYVL200DK250RBC |
CYVL200DK250RSC |
CYVL250DK250RBC |
CYVL250DK250RSC |
Standard Accessories
|
Low voltage cable 1x25m + 2x5m
|
Low voltage cable 1x25m + 2x5m
|
Low voltage cable 1x25m + 2x5m
|
Low voltage cable 1x25m + 2x5m
|
Low voltage cable 1x25m + 2x5m
|
Low voltage cable 1x25m + 2x5m
|
Low voltage cable 1x25m + 2x5m
|
Low voltage cable 1x25m + 2x5m
|
Low voltage cable 1x25m + 2x5m
|
Door width
|
Max.
|
m
|
1.0
|
1.0
|
1.5
|
1.5
|
2.0
|
2.0
|
2.5
|
2.5
|
Refrigerant
|
GWP
|
|
2,087.5
|
2,087.5
|
2,087.5
|
2,087.5
|
2,087.5
|
2,087.5
|
2,087.5
|
2,087.5
|
|
Type
|
|
R-410A
|
R-410A
|
R-410A
|
R-410A
|
R-410A
|
R-410A
|
R-410A
|
R-410A
|
Dimensions
|
Unit
|
Width
|
mm
|
1,048
|
1,048
|
1,548
|
1,548
|
2,048
|
2,048
|
2,548
|
2,548
|
|
|
Depth
|
mm
|
745
|
745
|
745
|
745
|
745
|
745
|
745
|
745
|
|
|
Height
|
mm
|
370
|
370
|
370
|
370
|
370
|
370
|
370
|
370
|
Casing
|
Material
|
|
Electro-galvanised sheet steel
|
Electro-galvanised sheet steel
|
Electro-galvanised sheet steel
|
Electro-galvanised sheet steel
|
Electro-galvanised sheet steel
|
Electro-galvanised sheet steel
|
Electro-galvanised sheet steel
|
Electro-galvanised sheet steel
|
|
Colour
|
|
RAL9016
|
RAL9006
|
RAL9016
|
RAL9006
|
RAL9016
|
RAL9006
|
RAL9016
|
RAL9006
|
Weight
|
Unit
|
kg
|
83
|
83
|
141
|
141
|
155
|
155
|
196
|
196
|
Door height
|
Max.
|
m
|
3.0 (2), 2.75 (3), 2.5 (4)
|
3.0 (2), 2.75 (3), 2.5 (4)
|
3.0 (2), 2.75 (3), 2.5 (4)
|
3.0 (2), 2.75 (3), 2.5 (4)
|
3.0 (2), 2.75 (3), 2.5 (4)
|
3.0 (2), 2.75 (3), 2.5 (4)
|
3.0 (2), 2.75 (3), 2.5 (4)
|
3.0 (2), 2.75 (3), 2.5 (4)
|
Piping connections
|
Liquid
|
OD
|
mm
|
9.52
|
9.52
|
9.52
|
9.52
|
9.52
|
9.52
|
9.52
|
9.52
|
|
Gas
|
OD
|
mm
|
16.0
|
16.0
|
19.0
|
19.0
|
22.0
|
22.0
|
22.0
|
22.0
|
Power input
|
Heating
|
Nom.
|
kW
|
0.75
|
|
1.13
|
|
1.50
|
1.50
|
1.88
|
|
Fan only
|
Nom.
|
kW
|
0.75
|
0.75
|
1.13
|
1.13
|
1.50
|
1.50
|
1.88
|
1.88
|
Required ceiling void >
|
mm
|
520
|
520
|
520
|
520
|
520
|
520
|
520
|
520
|
Power supply
|
Frequency
|
Hz
|
50
|
50
|
50
|
50
|
50
|
50
|
50
|
50
|
|
Voltage
|
V
|
230
|
230
|
230
|
230
|
230
|
230
|
230
|
230
|
Notes
|
(1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available)
|
(1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available)
|
(1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available)
|
(1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available)
|
(1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available)
|
(1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available)
|
(1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available)
|
(1) - Installation level B: standard setting, refer to the databook of installation manual for more information (only one installation level available)
|
|
(2) - Favorable conditions: covered shopping mall or revolving door entrance
|
(2) - Favorable conditions: covered shopping mall or revolving door entrance
|
(2) - Favorable conditions: covered shopping mall or revolving door entrance
|
(2) - Favorable conditions: covered shopping mall or revolving door entrance
|
(2) - Favorable conditions: covered shopping mall or revolving door entrance
|
(2) - Favorable conditions: covered shopping mall or revolving door entrance
|
(2) - Favorable conditions: covered shopping mall or revolving door entrance
|
(2) - Favorable conditions: covered shopping mall or revolving door entrance
|
|
(3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only
|
(3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only
|
(3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only
|
(3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only
|
(3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only
|
(3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only
|
(3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only
|
(3) - Normal conditions: little direct wind, no opposite open doors, building with ground floor only
|
|
(4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway
|
(4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway
|
(4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway
|
(4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway
|
(4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway
|
(4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway
|
(4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway
|
(4) - Unfavorable conditions: location at a corner or square, multiple floors and/or open stairway
|
|
(5) - Sound pressure level (at 3m)
|
(5) - Sound pressure level (at 3m)
|
(5) - Sound pressure level (at 3m)
|
(5) - Sound pressure level (at 3m)
|
(5) - Sound pressure level (at 3m)
|
(5) - Sound pressure level (at 3m)
|
(5) - Sound pressure level (at 3m)
|
(5) - Sound pressure level (at 3m)
|
|
(6) - Pipe work and electrical connections are on top of the unit
|
(6) - Pipe work and electrical connections are on top of the unit
|
(6) - Pipe work and electrical connections are on top of the unit
|
(6) - Pipe work and electrical connections are on top of the unit
|
(6) - Pipe work and electrical connections are on top of the unit
|
(6) - Pipe work and electrical connections are on top of the unit
|
(6) - Pipe work and electrical connections are on top of the unit
|
(6) - Pipe work and electrical connections are on top of the unit
|
|
(7) - Contains fluorinated greenhouse gases
|
(7) - Contains fluorinated greenhouse gases
|
(7) - Contains fluorinated greenhouse gases
|
(7) - Contains fluorinated greenhouse gases
|
(7) - Contains fluorinated greenhouse gases
|
(7) - Contains fluorinated greenhouse gases
|
(7) - Contains fluorinated greenhouse gases
|
(7) - Contains fluorinated greenhouse gases
|