Specifications Table for CVXM-B

CVXM20B2V1B
Power input Cooling Nom. kW 0.02
  Heating Nom. kW 0.02
Casing Colour   White
Dimensions Unit Height mm 600
    Width mm 750
    Depth mm 238
Weight Unit kg 17
Fan Air flow rate Cooling High m³/min 8.7
      Medium m³/min 7
      Low m³/min 4.9
      Silent operation m³/min 4.1
    Heating High m³/min 9.2
      Medium m³/min 7.2
      Low m³/min 5.6
      Silent operation m³/min 4.1
Sound power level Cooling dBA 52
  Heating dBA 52
Sound pressure level Cooling High dBA 38
    Medium dBA 32
    Low dBA 25
    Silent operation dBA 22
  Heating High dBA 38
    Medium dBA 32
    Low dBA 25
    Silent operation dBA 21
Refrigerant GWP   675
Piping connections Liquid OD mm 6.4
  Gas OD mm 9.5
  Drain   VP20 (I.D. 20/O.D. 26)
Control systems Infrared remote control   ARC466A90
  Wired remote control   BRC073A1
Standard Accessories Installation manual 1
  Wireless remote control 1
  AAA dry-cell batteries 2
  General safety precautions 1
  Operation manual 1
  Titanium apatite deodorizing filter 2
  Remote control holder 1
  Screw bag 1
Power supply Name   V1
  Phase   1~
  Frequency Hz 50
  Voltage V 220-240
Notes (1) - Cooling: indoor temp. 27°CDB, 19°CWB; outdoor temp. 35°CDB, 24°CWB; equivalent piping length: 5m
  (2) - Heating: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; equivalent refrigerant piping: 5m