Specifications Table for CU-E

GCU2023E2B1C3R GCU2030E2B1C3R HCU2030E2B1C3R GCU2035E2B1C3R GCU2035E3B1C3R GCU2040E2B1C3R GCU2040E3B1C3R HCU2040E2B1C3R GCU2050E3B1C3R GCU3050E2B1C3R HCU2050E2B1C3R GCU2060E3B1C3R GCU3060E2B1C3R HCU2060E2B1C3R GCU2070E3B1C3R GCU3070E2B1C3R HCU3075E2B1C3R GCU3080E3B1C3R GCU5080E2B1C3R GCU3090E3B1C3R GCU5090E2B1C3R GCU3100E3B1C3R GCU5100E2B1C3R HCU4100E2B1C3R GCU5130E2B1C3R GCU5130E3B1C3R HCU4130E2B1C3R GCU5150E2B1C3R GCU5150E3B1C3R HCU4150E2B1C3R
Refrigerating capacity Medium temperature R-134a Nom kW         3.723   4.016   5.2     6.237     7.263     8.085   9.304   10.725       14.011     16.3
Casing Colour Condensing unit   White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White
  Material Condensing unit   Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel
Dimensions Condensing unit Width mm 1400 1400 1400 1400 1400 1400 1400 1400 1400 1400 1400 1400 1400 1400 1400 1400 1400 1400 2405 1400 2405 1400 2405 1680 2405 2405 1680 2405 2405 1680
    Depth mm 550 550 550 550 550 550 550 550 550 550 550 550 550 550 550 550 550 550 750 550 750 550 750 750 750 750 750 750 750 750
Compressor Quantity   1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1
  Type   Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll Scroll
  Model   ZB19 ZB21 ZF09 ZB26 ZB26 ZB29 ZB29 ZF13 ZB38 ZB38 ZF15 ZB45 ZB45 ZF18 ZB48 ZB48 ZF25 ZB57 ZB57 ZB66 ZB66 ZB76 ZB76 ZF34 ZB95 ZB95 ZF41 ZB114 ZB114M ZF49
  Starting method   Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct
Condenser Air flow m³/h 3600 3600 3600 3370 3370 3370 3370 3600 3370 7200 3600 3370 7200 3370 3370 6740 7200 6740 14400 6740 14400 6740 14400 6740 14400 14400 6740 13480 13480 6740
Operation range Ambient temperature Min. °C 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45
    Max. °C 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45 45
Refrigerant Type   Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple
Standard liquid receiver l 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 5.7 10 5.7 5.7 10 5.7 5.7 10 10 10 21 10 21 10 21 10 21 21 10 21 21 10
Sound pressure level Nom. dBA 33 34 36 35 35 34 34 37 35 37 37 35 37 39 37 38 42 39 40 39 41 39 41 40 41 41 41 43 43 44
Power supply Voltage V 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400
  Phase   3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50