Specifications Table for CU-B A2L

GCU1007B4B1C2R GCU1005B4B1C2R GCU1010B5B1C2R GCU2030B4B1C2R GCU1015B5B1C2R GCU2010B4B1C2R GCU2015B4B1C2R GCU2020B4B1C2R GCU2020B5B1C2R GCU2022B5B1C2R GCU2025B5B1C2R GCU2030B5B1C2R GCU2040B5B1C2R GCU3040B4B1C2R GCU3045B4B1C2R GCU3050B4B1C2R GCU3050B5B1C2R GCU3055B4B1C2R GCU3060B5B1C2R GCU4090B5B1C2R GCU5090B4B1C2R HCU1007B4B1C2R HCU1010B4B1C2R HCU1015B4B1C2R HCU1020B4B1C2R HCU2020B4B1C2R HCU2030B4B1C2R HCU2050B4B1C2R GCU5100B4B1C2R GCU5120B4B1C2R GCU5140B5B1C2R GCU5150B5B1C2R GCU5180B5B1C2R GCU5200B4B1C2R GCU5230B5B1C2R GCU6250B4B1C3L GCU6250B5B1C3L GCU6280B5B1C3L GCU7300B4B1C3L GCU7320B4B1C3L GCU7340B5B1C3L GCU7350B4B1C3L GCU7440B5B1C3L GCU8400B4B1C3L GCU8500B4B1C3L HCU4090B4B1C2R HCU3060B4B1C2R HCU4120B4B1C2R HCU4140B4B1C2R GCU5060B4B1C2R GCU5120B5B1C2R HCU5180B4B1C2R HCU5230B4B1C2R HCU6250B4B1C3L HCU6280B4B1C3L HCU6340B4B1C3L HCU7440B4B1C3L
Refrigerating capacity Low temperature R-452A Nom kW                                           0.59 0.75 0.91 1.06 1.75 2.41 3.41                                   5.21 4.45 5.53 6.66     10.37 12.07 14.97 15.36 18.41 22.21
  Medium temperature R-134a Nom kW     1.97   2.29       2.88 3.58 4.21 5.19 5.33       8.38   10.1 12.37                     17.75 20.13 23.32   20.05   33.79 35.55     41.38   48.86               15.24
Casing Colour Condensing unit   White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White White
  Material Condensing unit   Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel Steel
Dimensions Condensing unit Width mm 1149 1149 1149 1404 1149 1404 1404 1404 1404 1404 1404 1404 1404 1404 1404 1404 1404 1404 1404 1684 2405 1149 1149 1149 1149 1404 1404 1404 2405 2405 2405 2405 2405 2405 2405 2570 2570 2570 2549 2549 2549 2549 2549 3453 3453 1684 1404 1684 1684 2405 2405 2405 2405 2570 2570 2570 2549
    Depth mm 522 522 522 632 522 632 632 632 632 632 632 632 632 655 655 655 655 655 655 864 864 522 522 522 522 632 632 632 864 864 864 972 972 864 972 1111 1111 1111 1111 1111 1111 1111 1111 1417 1417 864 655 864 864 864 864 972 972 1111 1111 1111 1111
Compressor Quantity   1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1 1
  Type   Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic Semihermetic
  Model   2JES-07Y 2KES-05Y 2HES‐1Y 2DES-3Y 2GES-2Y 2HES-2Y 2GES-2Y 2FES-3Y 2FES-2Y 2EES‐2Y 2DES-2Y 2CES‐3Y 4FES-3Y 2CES-4Y 4FES-5Y 4EES-6Y 4DES-5Y 4DES-7Y 4CES-6Y 4TES-9Y 4BES-9Y 2JES-07Y 2HES‐1Y 2GES-2Y 2FES-2Y 2DES-2Y 4FES-3Y 4DES-5Y 4TES-12Y 4PES-15Y 4NES-14Y 4JE-15Y 4HE-18Y 4NES-20Y 4GE-23Y 4HE-25Y 4FE-28Y 6HE-28Y 4GE-30Y 4FE-35Y 6GE-34Y 6HE-35Y 6FE-44Y 6GE-40Y 6FE-50Y 4TES-9Y 4CES-6Y 4PES-12Y 4NES-14Y 4CES-9Y 4PES-12Y 4HE-18Y 4GE-23Y 4FE-28Y 6HE-28Y 6GE-34Y 6FE-44Y
  Starting method   Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Direct Part winding Part winding Part winding Part winding Part winding Part winding Part winding Part winding Part winding Direct Direct Direct Direct Direct Direct Direct Direct Part winding Part winding Part winding Part winding
Condenser Air flow m³/h 1850 1850 1850 2680 1850 2900 2900 2680 2900 2900 2900 2680 2680 6000 6000 6000 6000 6000 6000 6000 12000 1850 1850 1850 1850 2900 2900 2680 12000 12000 12000 12000 12000 12000 12000 20000 20000 20000 25600 25600 25600 25600 25600 42100 42100 6000 6000 6000 6000 12000 12000 12000 12000 20000 20000 20000 25600
Operation range Ambient temperature Min. °C 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20 20
    Max. °C 50 50 55 50 55 50 50 50 55 55 55 55 55 50 50 50 55 50 55 55 50 50 50 50 50 50 50 50 50 50 55 55 55 50 55 50 55 55 50 50 55 50 55 50 50 50 50 50 50 50 55 50 50 50 50 50 50
Refrigerant Type   Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple Multiple
Standard liquid receiver l 2,3 2,3 2,3 5.6 2,3 5.6 5.6 5.6 5.6 5.6 5.6 5.6 5.6 10 10 10 10 10 10 21.5 21.5 2,3 2,3 2,3 2,3 5.6 5.6 5.6 21.5 21.5 21.5 21.5 21.5 21.5 21.5 2 x 24,5 2 x 24,5 2 x 24,5 60 60 60 60 60 80 80 21.5 10 21.5 21.5 21.5 21.5 21.5 21.5 24,5 24,5 24,5 2 x 24,5
Sound pressure level Nom. dBA 30 30 30 35 30 34 33 35 34 35 35 35 37 37 37 40 40 40 41 41 42 30 30 30 31 36 37 40 42 43 44 44 44 44 47 47 49 49 49 49 51 50 50 53 53 44 42 45 48 42 42 47 52 54 55 55 56
Power supply Voltage V 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400 380-400
  Phase   3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~ 3N~
  Frequency Hz 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50 50