| CTXM15R5V1B / CTXM15R5V1B / 2MXM40A2V1B9 | CTXM15R2V1B / CTXM15R2V1B / 2MXM40A2V1B9 | CTXM15R5V1B / CTXM15R5V1B / 2MXM50A2V1B9 | CTXM15R2V1B / CTXM15R2V1B / 2MXM50A2V1B9 (Archived) | ||||
|---|---|---|---|---|---|---|---|
| Cooling capacity | Nom. | kW | 3.00 | 3.00 | 3.00 | ||
| Heating capacity | Nom. | kW | 3.50 | 3.50 | 4.00 | ||
| Nominal efficiency | Annual energy consumption | kWh | 302 | 302 | 310 | ||
| COP | 4.35 | 4.35 | 4.58 | ||||
| EER | 4.97 | 4.97 | 4.84 | ||||
| Energy labeling Directive | Cooling | A | A | A | |||
| Heating | A | A | A | ||||
| Space cooling | Annual energy consumption | kWh/a | 122 | 122 | 119 | ||
| Energy efficiency class | A+++ | A+++ | A+++ | ||||
| Capacity | Pdesign | kW | 3.00 | 3.00 | 3.00 | ||
| SEER | 8.66 | 8.66 | 8.81 | ||||
| Space heating (Average climate) | Annual energy consumption | kWh/a | 908 | 908 | 971 | ||
| Capacity | Pdesign | kW | 3.00 | 3.00 | 3.30 | ||
| Energy efficiency class | A++ | A++ | A++ | ||||
| Pdh Heating capacity at -10° | kW | 2.41 | 2.41 | 2.65 | |||
| SCOP/A | 4.62 | 4.62 | 4.76 | ||||
| Notes | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | (1) - Nominal cooling capacities are based on: indoor temperature: 27°CDB, 19°CWB, outdoor temperature: 35°CDB, equivalent refrigerant piping: 5m, level difference: 0m. | |||
| (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | (2) - Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB, 6°CWB, equivalent refrigerant piping: 5m, level difference: 0m. | ||||
| (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | (3) - See separate drawing for operation range | ||||
| (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | (4) - See separate drawing for electrical data | ||||
| Cooling capacity | Nom. | kW | 3.00 | ||||
| Heating capacity | Nom. | kW | 4.00 | ||||
| Nominal efficiency | EER | 4.84 | |||||
| COP | 4.58 | ||||||
| Annual energy consumption | kWh | 310 | |||||
| Energy labeling Directive | Cooling | A | |||||
| Heating | A | ||||||
| Space cooling | Energy efficiency class | A+++ | |||||
| Capacity | Pdesign | kW | 3.00 | ||||
| SEER | 8.81 | ||||||
| Annual energy consumption | kWh/a | 119 | |||||
| Space heating (Average climate) | Energy efficiency class | A++ | |||||
| Capacity | Pdesign | kW | 3.30 | ||||
| SCOP/A | 4.76 | ||||||
| Pdh Heating capacity at -10° | kW | 2.65 | |||||
| Annual energy consumption | kWh/a | 971 | |||||
| Energy Efficiency Range | A+++ ~ D | ||||||